UM-2KS50/DI16/RS/KDS-3/SO227
-
Input module
2319171
16-channel digital input module with screw connection and integrated knife disconnect function. Redundant voltage supply with signaling relay. Suitable for Yokogawa SDV 144 card.
Product details
Product type | Interface module |
Insulation characteristics: Air clearances and creepage distances | |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | 30 V DC |
Max. current carrying capacity per branch | 100 mA |
Max. total current of voltage supply | 2 A |
Air clearances and creepage distances | |
Rated insulation voltage | 50 V |
Rated surge voltage | 0.5 kV (Basic insulation) |
Supported controller YOKOGAWA ProSafe-RS | |
Suitable I/O card | SDV144 |
Field level | |
Connection method | Screw connection |
Number of positions | 32 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | Yokogawa, KS compatible |
Number of connections | 2 |
Number of positions | 50 |
Tightening torque | 0.5 Nm |
Supply | |
Connection method | Screw connection |
Number of positions | 6 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Status display present | no |
Item dimensions | |
Width | 180 mm |
Height | 111 mm |
Depth | 98 mm |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 70 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178 |
Mounting position | any |
Notes on operation | Voltage monitoring on the module does not work in combination with upstream HESILED fuse terminal blocks with integrated LED display. |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Item number | 2319171 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK2 |
Product key | DK2A8N |
GTIN | 4046356363792 |
Weight per piece (including packing) | 675.1 g |
Weight per piece (excluding packing) | 655 g |
Customs tariff number | 85369010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
VF-SI/TR5/0,1AT - Fuse set 2901008
-
FLK 50-PA/EZ-DR/KS/ 100/YUC - Front adapter 2900991
-
FLK 50-PA/EZ-DR/KS/ 200/YUC - Front adapter 2314299
-
FLK 50-PA/EZ-DR/KS/ 300/YUC - Front adapter 2314309
-
FLK 50-PA/EZ-DR/KS/ 400/YUC - Front adapter 2314312
-
FLK 50-PA/EZ-DR/KS/ 500/YUC - Front adapter 2321499
-
FLK 50-PA/EZ-DR/KS/ 600/YUC - Front adapter 2314927
-
FLK 50-PA/EZ-DR/KS/ 700/YUC - Front adapter 2321509
-
FLK 50-PA/EZ-DR/KS/ 800/YUC - Front adapter 2314930
-
FLK 50-PA/EZ-DR/KS/ 900/YUC - Front adapter 2321512
-
FLK 50-PA/EZ-DR/KS/1000/YUC - Front adapter 2314325
-
FLK 50-PA/EZ-DR/KS/1100/YUC - Front adapter 2321389
-
FLK 50-PA/EZ-DR/KS/1200/YUC - Front adapter 2321525
-
FLK 50-PA/EZ-DR/KS/1300/YUC - Front adapter 2321392
-
FLK 50-PA/EZ-DR/KS/1400/YUC - Front adapter 2321402
-
FLK 50-PA/EZ-DR/KS/1500/YUC - Front adapter 2314338
-
FLK 50-PA/EZ-DR/KS/1600/YUC - Front adapter 2321538
-
FLK 50-PA/EZ-DR/KS/1700/YUC - Front adapter 2321541
-
FLK 50-PA/EZ-DR/KS/1800/YUC - Front adapter 2321554
-
FLK 50-PA/EZ-DR/KS/1900/YUC - Front adapter 2321567
-
FLK 50-PA/EZ-DR/KS/2000/YUC - Front adapter 2314503
-
FLK 50-PA/EZ-DR/KS/2500/YUC - Front adapter 2314516
-
FLK 50-PA/EZ-DR/KS/3000/YUC - Front adapter 2314529
-
FLK 50-PA/EZ-DR/KS/5000/YUC - Front adapter 2318981
-
FLK 50-PA/EZ-DR/HF/KS/ 100/YUC - Front adapter 2904739
-
FLK 50-PA/EZ-DR/HF/KS/ 200/YUC - Front adapter 2904740
-
FLK 50-PA/EZ-DR/HF/KS/ 300/YUC - Front adapter 2904741
-
FLK 50-PA/EZ-DR/HF/KS/ 400/YUC - Front adapter 2904742
-
FLK 50-PA/EZ-DR/HF/KS/ 500/YUC - Front adapter 2904636
-
FLK 50-PA/EZ-DR/HF/KS/ 600/YUC - Front adapter 2904743
-
FLK 50-PA/EZ-DR/HF/KS/ 700/YUC - Front adapter 2904744
-
FLK 50-PA/EZ-DR/HF/KS/ 800/YUC - Front adapter 2904745
-
FLK 50-PA/EZ-DR/HF/KS/ 900/YUC - Front adapter 2904746
-
FLK 50-PA/EZ-DR/HF/KS/1000/YUC - Front adapter 2904637
-
FLK 50-PA/EZ-DR/HF/KS/1500/YUC - Front adapter 2904638
-
FLK 50-PA/EZ-DR/HF/KS/2000/YUC - Front adapter 2904487
-
FLK 50-PA/EZ-DR/HF/KS/2500/YUC - Front adapter 2904639
-
FLK 50-PA/EZ-DR/HF/KS/3000/YUC - Front adapter 2904640
-
FLK 50-PA/EZ-DR/HF/KS/3500/YUC - Front adapter 2904641
-
FLK 50-PA/EZ-DR/HF/KS/4000/YUC - Front adapter 2904642
-
FLK 50-PA/EZ-DR/HF/KS/4500/YUC - Front adapter 2904643
-
FLK 50-PA/EZ-DR/HF/KS/5000/YUC - Front adapter 2904644
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates