IB IL SGI 2/F
-
Inline terminal
2878434
Inline analog strain gauge input terminal, 2 fast inputs, 4, 6-conductor connection method
Free download available.
Downloads
Product details
| Type | modular |
| Operating mode | Process data operation with 3 words, PCP with 1 word |
| Programming data | |
| Length code (hex) | 03 |
| ID code (dec.) | 223 |
| Length code (dec) | 03 |
| Process data channel | 48 bit |
| Input address area | 48 bit |
| Output address area | 48 bit |
| Parameter channel (PCP) | 16 bit |
| Register length (bus) | 32 bit |
| Fieldbus data telegram | |
| Required parameter data | 15 Byte |
| Required configuration data | 5 Byte |
| Potentials | |
| Power consumption | typ. 0.76 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 85 mA |
| typ. 75 mA | |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | typ. 32 mA (with maximum load of 58.3 Ω when UV = 5 V) |
| typ. 8 mA (without strain gauge) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Logic/analog I/O (digital isolator) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Functional ground/analog I/O (isolating distance) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Logic/functional ground (isolating distance) | 500 V AC, 50 Hz, 1 min |
| Analog | |
| Description of the input | Input channels for strain gauge |
| Number of inputs | 2 |
| Connection technology | 6 or 4-wire, twisted pair shielded cable |
| Bridge difference Ud | Measuring range specified by selecting the characteristic and the bridge voltage |
| Bridge voltage U0 | 3.3 V |
| 5 V | |
| Measured value representation | 15 bit + sign bit |
| Characteristics | ±1 mV/V, ±2 mV/V, ±3 mV/V, ±4 mV/V |
| +1 mV/V, +2 mV/V, +3 mV/V, +4 mV/V | |
| Analog | |
| Output description | Voltage output |
| Number of outputs | 2 |
| Impedance | > 58.3 Ω (typical; permissible total resistance of the strain gauge) |
| Output voltage | typ. 5 V |
| 3.3 V | |
| Output current | typ. 55 mA (with UV = 3.3 V) |
| typ. 85 mA (with UV = 5 V) | |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color | green |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2878434 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 114 |
| Product key | DRI144 |
| GTIN | 4017918996369 |
| Weight per piece (including packing) | 153.5 g |
| Weight per piece (excluding packing) | 125.94 g |
| Customs tariff number | 85389091 |
| Country of origin | Information on the country of origin is provided with the delivery. |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
IB IL SCN-8 - Inline connector 2726337
-
SK 14 - Shield connection terminal block 3025176
-
SK 20 - Shield connection terminal block 3025189
-
SK 35 - Shield connection terminal block 3026463
-
AB-SK - Support bracket 3025341
-
AB-SK 65 - Support bracket 3026489
-
AB-SK/E - Support bracket 3026476
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
AK 4 - Connection terminal block 0404017
-
AKG 4 GNYE - Connection terminal block 0421029
-
AKG 4 BK - Connection terminal block 0421032
-
SK 8 - Shield connection terminal block 3025163
Your advantages
Connection of strain gauges in 6- and 4-conductor technology
2 fast inputs for strain gauge
Diagnostic and status indicators
Sensor supply voltage provided by the terminal, no external power supply required
Communication either via process data or parameter channel (PCP)
The channels are parameterized independently of one another via the bus system
Bus-synchronous process data update
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates