The terminal is designed for use within an Inline station. It is used to output digital signals.
IB IL DO 1 AC
-
Inline terminal
2836748
Inline digital output terminal, without accessories, 1 output, 12 to 253 V AC, 500 mA, 3-conductor connection method
Product details
| Type | modular |
| No. of channels | 1 |
| Programming data | |
| Length code (hex) | C2 |
| ID code (dec.) | 189 |
| Length code (dec) | 194 |
| Process data channel | 2 bit |
| Input address area | 0 Byte |
| Output address area | 2 bit |
| Parameter channel (PCP) | 0 bit |
| Register length (bus) | 2 bit |
| Fieldbus data telegram | |
| Required parameter data | 3 Byte |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 35 mA |
| Potentials: I/O supply | |
| Supply voltage | 230 V AC (via voltage jumper) |
| Current draw | max. 0.5 A |
| Supply: Module electronics | |
| Supply voltage | 24 V DC (nominal value) |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logics) / I/O area | 2500 V AC, 50 Hz, 1 min |
| Test voltage: Routine test | 1200 V AC, 50 Hz, 1 min |
| Test voltage: I/O area / FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: Output / Phase | 500 V AC, 50 Hz, 1 min |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 3-conductor |
| Number of outputs | 1 |
| Protective circuit | Overload protection, short-circuit protection of outputs |
| Maximum output current per channel | 500 mA |
| Maximum output current per module | 500 mA |
| Nominal output voltage | 230 V AC |
| Output voltage range | 12 V AC ... 253 V AC (via voltage jumper) |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Inline local bus | |
| Connection method | Inline data jumper |
| Dimensional drawing |
|
| Width | 12.2 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Color | gray |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 75 % ... 85 % (in the range of -25°C ... +55°C, appropriate measures against increased humidity (> 85%) must be taken.) |
| Permissible humidity (storage/transport) | 75 % ... 85 % (slight temporary condensation may sometimes appear on the housing) |
| Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2836748 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 114 |
| Product key | DRI132 |
| GTIN | 4017918160463 |
| Weight per piece (including packing) | 61.8 g |
| Weight per piece (excluding packing) | 61.8 g |
| Customs tariff number | 85389091 |
| Country of origin | Information on the country of origin is provided with the delivery. |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates