The terminal is designed for use within an Inline station. If the maximum current carrying capacity of potential jumper UL is reached, this terminal can be used to feed in the communications power again. To do this, apply a 24 V DC voltage (U24V) to the terminal. The communications power (UL) and the supply voltage for the analog terminals (UANA) are generated from this voltage. In addition, the terminal enables the feed-in of the 24 V DC main voltage (UM) and the 24 V DC segment voltage (US). Features - Feed-in of all 24 V DC voltages required for the low-level signal of an Inline station - Diagnostic indicators
IB IL 24 PWR IN/R
-
Inline terminal
2742764
Inline power or boost terminal block, without accessories, 24 V DC
Product details
| Type | modular |
| Inline | |
| Number of plugs | 4 |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Module | |
| ID code (dec.) | none |
| ID code (hex) | none |
| Register length | 0 bit |
| Required parameter data | 0 Byte |
| Required configuration data | 0 Byte |
| Test section | 7.5 V communications power, 24 V analog supply/functional ground 500 V AC 50 Hz 1 min |
| 7.5 V logics supply, 24 V analog supply / 24 V main supply, 24 V segment supply 500 V AC 50 Hz 1 min | |
| 24 V main supply, 24 V segment supply/functional ground 500 V AC 50 Hz 1 min | |
| Protective circuit | Polarity reversal protection, surge protection, overload protection, (with fuse) |
| Fuse | electrical/thermal overload protection, included in scope of delivery |
| Supply | |
| I/O voltage | 24 V DC |
| I/O voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Residual ripple | ± 1.2 V |
| Max. current consumption | 8 A |
| Potentials | |
| Power consumption | max. 2.55 W (entire device) |
| Potentials: 24 V supply (U24V) for generating UL and UANA | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 1.25 A DC (at nominal voltage; consisting of: 0.75 A DC for the communications power and 0.5 A DC for the analog voltage supply) |
| min. 12 mA DC (at nominal voltage) | |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps / 2 Mbps (Can be used in Inline stations with these transmission speeds) |
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color | green |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 75 % ... 85 % |
| Permissible humidity (storage/transport) | 75 % ... 85 % |
| Mounting type | DIN rail mounting |
| Item number | 2742764 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 114 |
| Product key | DRI123 |
| GTIN | 4017918877170 |
| Weight per piece (including packing) | 163.1 g |
| Weight per piece (excluding packing) | 163.1 g |
| Customs tariff number | 85389091 |
| Country of origin | Country of origin will be provided upon delivery. |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates