The terminal is designed for use within an Inline station. It is used to output digital signals.
IB IL 24 DO 8-2A
-
Inline terminal
2742117
Inline digital output terminal, without accessories, 8 outputs, 24 V DC, 2 A, 4-conductor connection technology
Product details
Type | modular |
No. of channels | 8 |
Diagnostics messages | Short-circuit or overload of the digital outputs Error message in the diagnostic code (bus) and display (2 Hz) via the LED (D) on the module |
Module | |
ID code (dec.) | 189 |
ID code (hex) | BD |
Length code (hex) | 81 |
Length code (dec) | 129 |
Process data channel | 8 bit |
Input address area | 0 Byte |
Output address area | 1 Byte |
Register length | 8 bit |
Required parameter data | 3 Byte |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 60 mA |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 8 A |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
Digital: | |
Output name | Digital outputs |
Connection method | Spring-cage connection |
Connection technology | 2-, 3-, 4-conductor |
Number of outputs | 8 |
Protective circuit | Overload protection, short-circuit protection of outputs |
Output voltage | 24 V DC (US - 1 V) |
Maximum output current per channel | 2 A |
Maximum output current per module | 8 A |
Nominal output voltage | 24 V DC (voltage difference at Inom ≤ 1 V) |
Nominal load, inductive | 48 W |
Nominal load, lamp | 48 W |
Nominal load, ohmic | 48 VA |
Behavior with overload | Auto restart |
Behavior with inductive overload | Output can be destroyed |
Behavior at voltage switch-off | The output follows the power supply without delay |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Inline local bus | |
Connection method | Inline data jumper |
Diagnostic messages | |
Diagnostics | Short-circuit or overload of the digital outputs |
Message | Error message in the diagnostic code (bus) and display (2 Hz) via the LED (D) on the module |
Dimensional drawing |
|
Width | 48.8 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Color | green |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2742117 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 114 |
Product key | DRI132 |
GTIN | 4017918818128 |
Weight per piece (including packing) | 140.8 g |
Weight per piece (excluding packing) | 113.81 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Nominal current per output: 2 A
Approved for use in a safety-related segment circuit (refer to the information in the data sheet)
Diagnostic and status indicators
Short-circuit and overload-protected outputs
Total current of the terminal: 8 A
Connection of actuators in 2-, 3-, and 4-conductor technology
8 digital outputs
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates