The terminal is designed for use within an Inline station. It is used to output digital signals.
IB IL 24 DO 2-2A
-
Inline terminal
2726243
Inline digital output terminal, without accessories, 2 outputs, 24 V DC, 2 A, 4-conductor connection technology
Product details
| Type | modular |
| No. of channels | 2 |
| Diagnostics messages | Short-circuit or overload of the digital outputs Error message in the diagnostic code (bus) and display (2 Hz) via the LED (D) on the module |
| Module | |
| ID code (dec.) | 189 |
| ID code (hex) | BD |
| Length code (hex) | C2 |
| Length code (dec) | 194 |
| Process data channel | 2 bit |
| Input address area | 0 Byte |
| Output address area | 2 bit |
| Register length | 2 bit |
| Required parameter data | 3 Byte |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 35 mA |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 4 A |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 2-, 3-, 4-conductor |
| Number of outputs | 2 |
| Protective circuit | Overload protection, short-circuit protection of outputs |
| Output voltage | 24 V DC (US - 1 V) |
| Maximum output current per channel | 2 A |
| Maximum output current per module | 4 A |
| Nominal output voltage | 24 V DC (voltage difference at Inom ≤ 1 V) |
| Nominal load, inductive | 48 W |
| Nominal load, lamp | 48 W |
| Nominal load, ohmic | 48 VA |
| Behavior with overload | Auto restart |
| Behavior with inductive overload | Output can be destroyed |
| Behavior at voltage switch-off | The output follows the power supply without delay |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Diagnostic messages | |
| Diagnostics | Short-circuit or overload of the digital outputs |
| Message | Error message in the diagnostic code (bus) and display (2 Hz) via the LED (D) on the module |
| Dimensional drawing |
|
| Width | 12.2 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Color | green |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2726243 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 114 |
| Product key | DRI132 |
| GTIN | 4017918168100 |
| Weight per piece (including packing) | 66.9 g |
| Weight per piece (excluding packing) | 52.59 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
2 digital outputs
Connection of actuators in 2-, 3-, and 4-conductor technology
Short-circuit and overload-protected outputs
Total current of the terminal: 4 A
Nominal current per output: 2 A
Diagnostic and status indicators
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates