The terminal is designed for use within an Inline station. It is used to operate standard I/O devices with serial interfaces on a bus system.
IB IL RS 232
-
Inline function terminal
2727349
Inline RS-232 function terminal block, for serial data transmission, without accessories, 1 serial input and output channel in RS-232 design
Free download available.
Downloads
Product details
| Type | modular |
| Number of plugs | 2 |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Module | |
| ID code (dec.) | 220 |
| ID code (hex) | DC |
| Length code (hex) | 01 |
| Length code (dec) | 01 |
| Process data channel | 16 bit |
| Input address area | 2 Byte |
| Output address area | 2 Byte |
| Register length | 48 bit |
| Required parameter data | 27 Byte |
| Test section | 5 V supply, incoming remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min |
| 5 V supply, outgoing remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min | |
| RS-232 interface / 7.5 V supply (bus logics) 500 V AC 50 Hz 1 min | |
| RS-232 interface / 24 V supply (I/O) 500 V AC 50 Hz 1 min | |
| RS-232 interface/functional ground 500 V AC 50 Hz 1 min | |
| 7.5 V supply (bus logics)/24 V supply (I/O) 500 V AC 50 Hz 1 min | |
| 7.5 V supply (bus logic)/functional ground 500 V AC 50 Hz 1 min | |
| 24 V supply (I/O) / functional ground 500 V AC 50 Hz 1 min | |
| Supply | |
| I/O voltage | 24 V DC (via voltage jumper) |
| I/O voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Residual ripple | ± 1.2 V |
| Typical current consumption | 155 mA |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 225 mA (all connections of the serial interface are short-circuited) |
| typ. 155 mA | |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| RS-232 | |
| Connection method | Spring-cage connection |
| Transmission speed | 110 bps ... 38400 bps (configurable) |
| Data bits | 7 or 8 |
| Stop bits | 1 or 2 |
| Input buffer | 4 kByte |
| Output buffer | 1 kByte |
| Dimensional drawing |
|
| Width | 24.4 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color | green |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 75 % ... 85 % (in the range of -25°C ... +55°C, appropriate measures against increased humidity (> 85%) must be taken.) |
| Permissible humidity (storage/transport) | 75 % ... 85 % (Slight temporary condensation may sometimes appear on the housing, e.g. when the terminal block is brought out of a vehicle into an enclosed room.) |
| Mounting type | DIN rail mounting |
| Item number | 2727349 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 114 |
| Product key | DRI151 |
| GTIN | 4017918168070 |
| Weight per piece (including packing) | 126 g |
| Weight per piece (excluding packing) | 135.1 g |
| Customs tariff number | 85389091 |
| Country of origin | Country of origin will be provided upon delivery. |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates