The terminal is designed for use within an Inline station. The counter terminal acquires and processes fast pulse sequences from sensors. It has a counter input (source), a control input (gate), and a switching output that can be freely parameterized. The switching output is set independently of the terminal. Fast response times can therefore be achieved, which are independent of both the bus and controller. The terminal can be operated in four different operating modes: frequency measurement, event counting, time measurement, and pulse generation (pulse generator).
IB IL CNT
-
Inline function terminal
2836337
Inline counter terminal, without accessories, 1 counter input, 1 control input, 1 output, 24 V DC, 500 mA, 3-conductor connection technology
Free download available.
Downloads
Product details
| Type | modular |
| Inline | |
| Operating mode | Process data operation with 2 words |
| Diagnostics messages | Sensor supply short-circuit |
| Sensor supply overload |
| Programming data (LocalbusSlave) | |
| Length code (hex) | 02 |
| ID code (dec.) | 191 |
| Length code (dec) | 02 |
| Process data channel | 32 bit |
| Input address area | 4 Byte |
| Output address area | 4 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 4 Byte |
| Fieldbus data telegram | |
| Required parameter data | 1 Byte |
| Required configuration data | 5 Byte |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 50 mA |
| typ. 40 mA | |
| Power consumption | max. 0.375 W (at UL) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Current draw | max. 1 A |
| Supply: | |
| Designation | Power supply for sensors |
| Supply voltage | 24 V DC (generated from segment supply US) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Counter: | |
| Input name | Counter input for 24 V signals |
| Connection method | Spring-cage connection |
| Connection technology | 2-, 3-conductor |
| Number of inputs | 1 (only one counter input can be used, either for 24 V or for 5 V signals) |
| Operating mode | Event counting, frequency/time measurement |
| Input voltage | 24 V DC (Nominal voltage) |
| 30 V DC (maximum) | |
| Input voltage range "0" signal | 0 V DC ... 5 V DC |
| Input voltage range "1" signal | 15 V DC ... 30 V DC |
| Input frequency | max. 100 kHz |
| Input current | typ. 5 mA |
| Input resistance | approx. 5.7 kΩ |
| Counter: | |
| Input name | Counter input for 5 V signals |
| Connection method | Spring-cage connection |
| Connection technology | 2-conductor (shielded), external 5 V supply |
| Number of inputs | 1 (only one counter input can be used, either for 24 V or for 5 V signals) |
| Operating mode | Event counting, frequency/time measurement |
| Input voltage | 5 V DC (Nominal voltage) |
| 8 V DC (maximum) | |
| Input voltage range "0" signal | 0 V ... 1.5 V |
| Input voltage range "1" signal | 3.5 V ... 8 V |
| Input frequency | max. 100 kHz |
| Input current | typ. 5 mA |
| Input resistance | approx. 1.7 kΩ |
| Digital: | |
| Output name | Switching output |
| Connection method | Spring-cage connection |
| Connection technology | 2-conductor |
| Number of outputs | 1 |
| Protective circuit | Short-circuit protection; Yes, short-circuit-proof (automatically switched on again) |
| Overload protection | |
| Output voltage | 24 V DC (Nominal voltage) |
| Output current | max. 0.5 A (Nominal current) |
| Nominal load, inductive | max. 12 VA (1.2 H, 48 Ω) |
| Nominal load, lamp | max. 12 W |
| Nominal load, ohmic | max. 12 W (48 Ω) |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Behavior in the event of ohmic overload | Auto restart after eliminating the overload |
| Behavior with inductive overload | Output can be destroyed |
| Behavior in the event of lamp overload | Auto restart after eliminating the overload |
| Overcurrent shut-down | min. 0.7 A |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Diagnostic messages | |
| Diagnostics | Sensor supply short-circuit |
| Diagnostic messages | |
| Diagnostics | Sensor supply overload |
| Dimensional drawing |
|
| Width | 24.4 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color | green |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2836337 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 114 |
| Product key | DRI163 |
| GTIN | 4017918160838 |
| Weight per piece (including packing) | 154 g |
| Weight per piece (excluding packing) | 116.61 g |
| Customs tariff number | 85389091 |
| Country of origin | Information on the country of origin is provided with the delivery. |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates