IB IL 24 SEG/F-D
-
Inline function terminal
2836683
Inline segment terminal, without accessories, 24 V DC, with fuse and diagnostics
Product details
| Type | modular |
| Number of plugs | 1 |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Local diagnostics | |
| Error messages via the bus | I/O error message with no segment voltage Us |
| /O error message when fuse triggered or missing | |
| Programming data | |
| Length code (hex) | C2 |
| ID code (dec.) | 190 |
| Length code (dec) | 194 |
| Process data channel | 2 bit |
| Input address area | 2 bit |
| Output address area | 0 bit |
| Parameter channel (PCP) | 0 bit |
| Register length (bus) | 2 bit |
| Fieldbus data telegram | |
| Required parameter data | 1 Byte |
| Test section | 5 V supply, incoming remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min |
| 5 V supply, outgoing remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min | |
| 7.5 V supply (bus logics)/24 V supply (I/O) 500 V AC 50 Hz 1 min | |
| 24 V supply (I/O) / functional ground 500 V AC 50 Hz 1 min | |
| Protective circuit | Overload protection; Fuse |
| Fuse | SI 5 x 20 6, 300 AT (in scope of delivery) |
| Supply | |
| I/O voltage | 24 V DC |
| I/O voltage range | 19.2 V DC ... 30 V DC |
| Residual ripple | ± 1.2 V |
| Max. current consumption | 4 A |
| Typical current consumption | 30 mA |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 25 mA DC |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 4 A (nominal value) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 4 A (sum of UM + US) |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Inline local bus | |
| Connection method | Inline data jumper |
| Supply voltage | |
| Connection method | Inline potential distributor |
| Dimensional drawing |
|
| Width | 12.2 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color | green |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 75 % ... 85 % (in the range of -25°C ... +55°C, appropriate measures against increased humidity (> 85%) must be taken.) |
| Permissible humidity (storage/transport) | 75 % ... 85 % (Slight temporary condensation may sometimes appear on the housing, e.g. when the terminal block is brought out of a vehicle into an enclosed room.) |
| Mounting type | DIN rail mounting |
| Item number | 2836683 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 114 |
| Product key | DRI122 |
| GTIN | 4017918160494 |
| Weight per piece (including packing) | 65.6 g |
| Weight per piece (excluding packing) | 51.29 g |
| Customs tariff number | 85389091 |
| Country of origin | Information on the country of origin is provided with the delivery. |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates