Developed according to IEC 61850-3 (Ambient conditions)
FL SWITCH EP7232-MV
-
Industrial Ethernet Switch
1688987
Managed Switch EP7000 series, 32 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 36 V DC ... 72 V DC
Free download available.
Downloads
Product details
| Width | 443.56 mm |
| Height | 44.2 mm |
| Depth | 414.95 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | graphite gray (RAL 7024) |
| Mounting type | Rack mounting (with holder) |
| Holder system | 19" rack |
| Ethernet | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| No. of channels | 32 (RJ45 ports) |
| Digital: | |
| Output name | Alarm relay output: 24 V DC, 1 A maximum |
| Product type | Switch |
| Product family | Managed Switch EP7000 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Switch functions | |
| Diagnostic functions | SysLog |
| Signal contact control voltage | 24 V DC |
| Signal contact control current | 1 A |
| Filter functions | Link Aggregation |
| IP parameterization | DHCP Option 82 |
| MAC address table | 16k |
| Management | SNMPv1/v2/v3 |
| Port mirroring | |
| SSHv2 | |
| Telnet | |
| MIB support | |
| Redundancy | RSTP |
| Status and diagnostic indicators | LEDs: POWER, ERROR, Link status |
| Time synchronization | IEEE 1588v2 (PTP) |
| Security functions | |
| Authentication | RADIUS Authentication |
| TACACS+ Authentication | |
| ACLs (Access Control Lists) | |
| Dynamic Host Configuration Protocol (DHCP) support | Client, Server and Relay |
| Link Layer Discovery Protocol (LLDP) | IEEE 802.1AB |
| Maximum power dissipation for nominal condition | 50 W |
| Supply | |
| Supply voltage (DC) | 48 V DC (Redundant DC power supplies are load sharing) |
| Supply voltage range | 36 V DC ... 72 V DC |
| Function | |
| Signal contact control voltage | 24 V DC |
| Signal contact control current | 1 A |
| Power supply | |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C (Type tested to 85 °C for 16 hours) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Standard designation | Ambient conditions |
| Standards/specifications | IEC 61850-3 |
| IEEE 1613 |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Noise immunity | IEC 61850-3, IEEE 1613, EN 61000-6-2: 2005 |
| Status display | LEDs: POWER, ERROR, Link status |
| Item number | 1688987 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN |
| Product key | DNN511 |
| GTIN | 4067923248823 |
| Weight per piece (including packing) | 9,030 g |
| Weight per piece (excluding packing) | 6,080 g |
| Customs tariff number | 85176200 |
| Country of origin | CA |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 10.0 | EC000734 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I, 7(c)-II |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1-Methyl-2-pyrrolidone (NMP) (CAS: 872-50-4) |
| N,N-dimethylacetamide (CAS: 127-19-5) | |
| 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) (CAS: 110-71-4) | |
| Hexahydromethylphthalic anhydride (CAS: n/a) | |
| Lead titanium zirconium oxide (CAS: 12626-81-2) | |
| Lead titanium trioxide (CAS: 12060-00-3) | |
| 4,4'-isopropylidenediphenol (CAS: 80-05-7) | |
| Terphenyl, hydrogenated (CAS: 61788-32-7) | |
| Lead (CAS: 7439-92-1) | |
| 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one (CAS: 71868-10-5) | |
Compatible products
Your advantages
Network structure according to IEC 61850
IEEE 1613
Layer 2 and Lite Layer 3 functions
32-port rackmount switch
IEEE 1588 v2 precision timing support
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates