FL SWITCH 2303-8SP1
-
Industrial Ethernet Switch
1278397
Managed Switch 2000 series, 3 RJ45 ports 10/100/1000 Mbps, 8 SPE ports 10 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 20 V DC ... 32 V DC, PROFINET Conformance Class B, Extended temperature range, Single Pair Ethernet ports with PoDL, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 130 mm |
| Depth | 119 mm |
| Note on application | Support by phone or on-site (fee is charged) |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Color (Housing) | gray (RAL 7042) |
| Color (Cover) | light gray (RAL 7035) |
| Housing material | Polycarbonate fiber reinforced |
| Mounting type | DIN rail mounting |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 3 (RJ45 ports) |
| Ethernet (SPE) | |
| Connection method | SPE |
| Note on the connection method | 10BASE T1L |
| PoDL Power Class 11 | |
| Transmission speed | 10 Mbps (full duplex) |
| Transmission physics | Copper |
| Transmission length | 1000 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 8 (SPE ports) |
| Product type | Switch |
| Product family | Managed Switch 2000 |
| Type | Book type |
| MTTF | 185.12 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 122.03 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 25.3 Years (SN 29500 standard, temperature 70°C, operating cycle 100%) | |
| Special properties | Extended temperature range, Single Pair Ethernet ports with PoDL |
| Development process certified in accordance with IEC 62443-4-1 | |
| Product certified in accordance with IEC 62443-4-2 | |
| The product is being prepared for compliance with the Cyber Resilience Act (CRA) | |
| Signal delay | ≥ 1.9 µs (Store-and-Forward mode, 10/100/1000 Mbps, depending on the frame size) |
| Insulation characteristics | |
| Protection class | III (VDE 0106) |
| Degree of pollution | 2 |
| Switch functions | |
| Diagnostic functions | RMON History |
| LLDP (Link Layer Discovery Protocol) | |
| SNMP-Traps | |
| N:1-Portmirroring | |
| ACD (Address Conflict Detection) | |
| SysLog | |
| CRC-Surveillance | |
| Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
| PROFINET conformance class | Conformance Class B |
| PROFINET device function | PROFINET device |
| Fast Startup | |
| Filter functions | Quality of Service (8 priority classes) |
| Class of Service | |
| DiffServ/DSCP | |
| Port-Priorisierung | |
| VLAN (up to 32 VLANs) | |
| IGMP Snooping/Querier (v1/v2) | |
| Auto-Query-Port | |
| Extended Multicast Filtering | |
| IP parameterization | DHCP client |
| DHCP Option 82 (Relay Agent) | |
| DHCP server (pool-based, port-based) | |
| BootP | |
| DCP (Discovery and Configuration Protocol) | |
| MAC address table | 8k |
| Management | Web-based management (HTTP/HTTPS) |
| Role-based user management (LDAP, RADIUS) | |
| SNMPv1/v2/v3 | |
| Command Line Interface (Telnet, SSH) | |
| Redundancy | MRP (Media Redundancy Protocol) |
| RSTP (Rapid Spanning Tree Protocol) | |
| FRD (Fast Ring Detection) | |
| Large Tree Support | |
| LACP (Link Aggregation Control Protocol) | |
| PROFINET S2 system redundancy | |
| Status and diagnostic indicators | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link/Activity and Speed) |
| Additional functions | Transmission of MMS and GOOSE (IEC 61850-8-1) |
| Transmission of Modbus/TCP | |
| Time synchronization | SNTP (Simple Network Time Protocol) |
| Security functions | |
| Port security | MAC-based, RADIUS (IEEE 802.1X), MAC Authentication Bypass |
| Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
| Power consumption | 68 W (Vin = Max, Tamb = Max, IPSE = 8x IPoDLmax, 100% data traffic on all connected ports) |
| Local diagnostics | US1/2 Supply voltage US1, US2 Green LED |
| FAIL Div. LED red | |
| LINK Link status Green LED | |
| Maximum power dissipation for nominal condition | 13 W (Vin = Max, Tamb = Max, IPSE = 8x IPoDLmax, 100% data traffic on all connected ports) |
| Test section | 24 V supply, SPE, PoDL/functional ground 1000 V DC 1 min |
| Ethernet interface/all other potentials 2.25 kV DC 1 min | |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC (Simultaneous PoDL supply according to IEEE 802.3cg) |
| Supply voltage range | 20 V DC ... 32 V DC |
| Power supply connection | via COMBICON, max. conductor cross-section 1.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 2.3 A (US = Min, Tamb = Max, SPE = 8x max. PoDL power, 100% data traffic on all connected ports) |
| Typical current consumption | 1.03 A (at US = Nom, Tamb = 25°C, SPE = 4x max. PoDL power, 100% data traffic at all connected ports) |
| Connection method | Push-in spring connection |
| Note on the connection method | Only use copper cables that are suitable for the permitted temperature range of -40°C ... 100°C (at Tamb = 70°C) as connecting cables for the power supply |
| pluggable | yes |
| Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 9 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Shock (operation) | 30g (EN 60068-2-27) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 80 kPa ... 110 kPa up to 2000 m above mean sea level (Without derating) |
| Air pressure (storage/transport) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
| Free from substances that could impair the application of coating | Yes |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
| EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
| EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion B, I/O cables up to 2.2 kV | |
| EN 61000-6-2 EN 61000-4-5 (surge) Criterion B | |
| EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
| EN 61000-6-4 EN 61000-6-4 (interference) Class A | |
| EN 61000-6-4 EN 61000-6-4 (conducted interference) Class A | |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Functionality | |
| Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
| Status display | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link/Activity and Speed) |
| Item number | 1278397 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN |
| Product key | DNN128 |
| GTIN | 4063151475925 |
| Weight per piece (including packing) | 434 g |
| Weight per piece (excluding packing) | 347 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 10.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a)-I, 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| EF3.1 Climate Change | |
| CO2e kg | 49.5 kg CO2e |
Compatible products
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
SD FLASH 2GB - Program/configuration memory 2988162
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FK-MCP 1,5/ 5-ST-3,81GY35BD1-5 - PCB connector 1015782
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
SPE-T1-CIM-SF/1,0-99B/CIM-SF - Patch cable 1640268
-
SPE-T1-CIM-SF/2,0-99B/CIM-SF - Patch cable 1640269
-
SPE-T1-CIM-SF/3,0-99B/CIM-SF - Patch cable 1640270
-
SPE-T1-CIM-SF/5,0-99B/CIM-SF - Patch cable 1640271
-
SPE-T1-CIM-SF/10,0-99B/CIM-SF - Patch cable 1640272
-
FL NETWORK MANAGER BASIC - Software 2702889
-
SPE-T1-CIM-SF - Connector 1343953
-
FL DIN-RAIL ADAPTER 45 - Mounting panel 1456045
Your advantages
Space-saving Single Pair Ethernet ports (10BASE T1L) with PoDL Power Class 11
Ambient temperature -40 °C ... 70 °C
RSTP
MRP (client and manager)
VLANs
DHCP client, DHCP server (pool-based and port-based), DHCP option 82
Slim design
Configuration memory
Web-based management, SNMP
Easy and fast startup and commissioning with the FL NETWORK MANAGER software
Suitable for PROFINET and EtherNet/IP™ networks
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates