FL SWITCH 2208C
-
Industrial Ethernet Switch
1095627
Managed Switch 2000 series, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 9 V DC ... 57 V DC, PROFINET Conformance Class B, Extended temperature range, Coated PCB, extended temperature range, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 130 mm |
| Depth | 119 mm |
| General | Support by phone or on-site (fee is charged) |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | gray (RAL 7042) |
| Color (Cover) | light gray (RAL 7035) |
| Housing material | Polycarbonate fiber reinforced |
| Mounting type | DIN rail mounting |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 8 (RJ45 ports) |
| Digital: | |
| Output name | Alarm output |
| Product type | Switch |
| Product family | Managed Switch 2000 |
| Type | Book type |
| MTTF | 494.02 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 235.18 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 29.73 Years (SN 29500 standard, temperature 70°C, operating cycle 100%) | |
| Special properties | Extended temperature range |
| Coated PCB, extended temperature range Conformal Coating | |
| Development process certified in accordance with IEC 62443-4-1 | |
| Product certified in accordance with IEC 62443-4-2 | |
| Signal delay | ≥ 6.5 µs (Store and Forward mode, 10/100 Mbps, depending on the frame size) |
| Insulation characteristics | |
| Protection class | III (VDE 0106) |
| Degree of pollution | 2 |
| Switch functions | |
| Diagnostic functions | RMON History |
| LLDP (Link Layer Discovery Protocol) | |
| SNMP-Traps | |
| N:1-Portmirroring | |
| ACD (Address Conflict Detection) | |
| SysLog | |
| CRC-Surveillance | |
| Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
| Signal contact control voltage | typ. 24 V DC |
| PROFINET conformance class | Conformance Class B |
| PROFINET device function | PROFINET device |
| Fast Startup | |
| Filter functions | Quality of Service (8 priority classes) |
| Class of Service | |
| DiffServ/DSCP | |
| Port-Priorisierung | |
| VLAN (up to 32 VLANs) | |
| IGMP Snooping/Querier (v1/v2) | |
| Auto-Query-Port | |
| Extended Multicast Filtering | |
| IP parameterization | DHCP client |
| DHCP Option 82 (Relay Agent) | |
| DHCP server (pool-based, port-based) | |
| BootP | |
| DCP (Discovery and Configuration Protocol) | |
| MAC address table | 8k |
| Management | Web-based management (HTTP/HTTPS) |
| Role-based user management (LDAP, RADIUS) | |
| SNMPv1/v2/v3 | |
| Command Line Interface (Telnet, SSH) | |
| Redundancy | MRP (Media Redundancy Protocol) |
| RSTP (Rapid Spanning Tree Protocol) | |
| FRD (Fast Ring Detection) | |
| Large Tree Support | |
| LACP (Link Aggregation Control Protocol) | |
| PROFINET S2 system redundancy | |
| Status and diagnostic indicators | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link/Activity and Speed) |
| Additional functions | Transmission of MMS and GOOSE (IEC 61850-8-1) |
| Transmission of Modbus/TCP | |
| Time synchronization | SNTP (Simple Network Time Protocol) |
| Security functions | |
| Port security | MAC-based, RADIUS (IEEE 802.1X), MAC Authentication Bypass |
| Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
| Current consumption | 190 mA |
| Local diagnostics | US1/2 Supply voltage US1, US2 Green LED |
| FAIL Div. LED red | |
| LINK Link status Green LED | |
| Maximum power dissipation for nominal condition | 4.95 W (US = Min, Tamb = Max, DOI = Max) |
| Test section | 24 V supply / functional ground 500 V DC 1 min |
| Ethernet interface/all other potentials 2.25 kV DC 1 min | |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC (redundant) |
| Supply voltage range | 9 V DC ... 57 V DC |
| Power supply connection | via COMBICON, max. conductor cross-section 1.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 1.3 A (US = Min, Tamb = Max, DOI = Max) |
| Typical current consumption | 185 mA (at US = 24 V DC and 25 °C ambient temperature) |
| Current consumption | 190 mA |
| Function | |
| Signal contact control voltage | typ. 24 V DC |
| Connection method | Push-in spring connection |
| Note on the connection method | Use only copper connecting cables providing the permitted temperature range (-40 °C ... 75 °C) |
| pluggable | yes |
| Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 9 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Shock (operation) | 30g (EN 60068-2-27) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
| Air pressure (storage/transport) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
| Free from substances that could impair the application of coating | Yes |
| Conformity/Approvals | |
| Noxious gas test | ISA S71.04.2013 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
| EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
| EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A | |
| EN 61000-6-2 EN 61000-4-5 (surge) Criterion B | |
| EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
| EN 61000-6-2 EN 61000-6-4 (interference) Class A | |
| EN 61000-6-2 EN 61000-6-4 (conducted interference) Class A | |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Functionality | |
| Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
| Status display | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link/Activity and Speed) |
| Item number | 1095627 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN |
| Product key | DNN121 |
| GTIN | 4055626925172 |
| Weight per piece (including packing) | 333.5 g |
| Weight per piece (excluding packing) | 365 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 10.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 4baa889f-a77e-4263-92a4-fea063e11e7d |
Compatible products
-
SD FLASH 2GB - Program/configuration memory 2988162
-
FL NETWORK MANAGER BASIC - Software 2702889
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FK-MCP 1,5/ 5-ST-3,81GY35BD1-5 - PCB connector 1015782
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
FL DIN-RAIL ADAPTER 45 - Mounting panel 1456045
Your advantages
VLANs
Ambient temperature -40 °C ... 70 °C
MRP (client and manager)
DHCP client, DHCP server (pool-based and port-based), DHCP option 82
RSTP
Web-based management, SNMP
Configuration memory
Slim design
Easy and fast startup and commissioning with the FL NETWORK MANAGER software
Suitable for PROFINET and EtherNet/IP™ networks
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates