Ethernet interface: The FL SWITCH 1705 M12 has five front Ethernet ports in M12 format. Only CAT5/CAT6 Ethernet cables with X-coded M12 connectors can be connected to these. The data transmission rate is 10 Mbps, 100 Mbps, or 1000 Mbps. Switching properties of FL SWITCH 1705 M12 - Store and Forward: The switch independently learns the addresses for terminal devices, which are connected via a port, by evaluating the source addresses in the data telegrams. Only packets with unknown addresses, with a source address of this port or with a multicast/broadcast address in the destination address field are forwarded via the corresponding port. The switch can store up to 4096 addresses in its address table with an aging time of 40 seconds. This is important if more than one terminal device is connected to one or more ports. In this way, several independent subnets can be connected to one switch. - Multi-address function: The switch independently learns the addresses for terminal devices, which are connected via a port, by evaluating the source addresses in the data telegrams. Only packets with unknown addresses, with a source address of this port or with a multicast/broadcast address in the destination address field are forwarded via the corresponding port. The switch can store up to 4096 addresses in its address table with an aging time of 40 seconds. This is important if more than one terminal device is connected to one or more ports. In this way, several independent subnets can be connected to one switch. - Quality of Service (QoS) With the aid of the Quality of Service function, the switch can process PROFINET traffic preferentially. To do this, the switch detects the QoS priority from the Ethernet packets and forwards the Ethernet packets with higher priority first.
FL SWITCH 1705 M12
-
Industrial Ethernet Switch
1386090
Product details
| Dimensional drawing |
|
| Width | 30 mm |
| Height | 200 mm |
| Depth | 41 mm |
| Drill hole spacing | 186 mm |
| Note on application | Only for industrial use |
| Color (Housing) | black (RAL 9005) |
| Material base plate | High-grade steel (1.4301/1.4016) |
| Housing material | PBT |
| Mounting type | Panel mounting |
| Ethernet | |
| Connection method | M12 connector, X-coded |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Twisted pair connection |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 5 (M12 ports) |
| Product type | Switch |
| Product family | Unmanaged Switch 1700 |
| Type | Stand-alone |
| MTTF | 1068.7 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 457.1 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 64.1 Years (SN 29500 standard, temperature 55°C, operating cycle 100%) | |
| Special properties | Extended temperature range |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Switch functions | |
| Basic functions | Unmanaged switch/auto negotiation, complies with standard IEEE 802.3, store-and-forward switching mode, 4 priority classes according to IEEE 802.1p, PTCP filter |
| PROFINET conformance class | Conformance Class A |
| Status and diagnostic indicators | LEDs: US (power supply), 2 LEDs per Ethernet port (Link and Activity) |
| Security functions | |
| Basic functions | Unmanaged switch/auto negotiation, complies with standard IEEE 802.3, store-and-forward switching mode, 4 priority classes according to IEEE 802.1p, PTCP filter |
| Current consumption | 103 mA ... 332 mA (at 24 V DC) |
| Local diagnostics | US Supply voltage US Green LED |
| X1...X5 Link status Green LED | |
| X1...X5 Receiving/sending telegrams Green LED | |
| Maximum power dissipation for nominal condition | 0.96 W |
| Test section | 24 V supply / functional ground 500 V DC 1 min |
| Ethernet interface/all other potentials 1.5 kV AC 1 min | |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC (M12 connector) |
| Supply voltage range | 9 V DC ... 32 V DC |
| Power supply connection | via M12 connector |
| Residual ripple | 3.6 VPP |
| Max. current consumption | 332 mA |
| Typical current consumption | 103 mA (at US = 24 V DC) |
| Current consumption | 103 mA ... 332 mA (at 24 V DC) |
| Connection method | M12, shielded |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP66 | |
| IP67 | |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | max. 2000 m (above mean sea level (operation)) |
| Permissible humidity (operation) | 10 % ... 95 % |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Shock (operation) | 30g (EN 60068-2-27) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 86 kPa ... 108 kPa (2000 m above mean sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | EN 61000-6-4 (interference) Class A |
| EN 61000-4-2 (ESD) Criterion A | |
| EN 61000-4-3 (electromagnetic fields) Criterion A | |
| EN 61000-4-4 (EFT burst) Criterion A | |
| EN 61000-4-5 (surge) Criterion A, interfaces 1 kV | |
| EN 61000-4-6 (line noise immunity) Criterion A, Test voltage 10 V | |
| EN 60950-1 | |
| Noise immunity | EN 61000-6-2:2019 |
| Noise emission | |
| Standards/regulations | EN_61000-6-4:2019 |
| Functionality | |
| Basic functions | Unmanaged switch/auto negotiation, complies with standard IEEE 802.3, store-and-forward switching mode, 4 priority classes according to IEEE 802.1p, PTCP filter |
| Status display | LEDs: US (power supply), 2 LEDs per Ethernet port (Link and Activity) |
| Item number | 1386090 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ##### |
| Product key | DNN114 |
| GTIN | 4063151761813 |
| Weight per piece (including packing) | 261.3 g |
| Weight per piece (excluding packing) | 220 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19170402 |
| ECLASS-15.0 | 19170402 |
ETIM
| ETIM 10.0 | EC000734 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a)-I, 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
PROT-M12 - Screw plug 1680539
-
NBC-M12MRX/1,0-94F/M12MRX - Network cable 1080720
-
NBC-M12MRX/2,0-94F/M12MRX - Network cable 1080721
-
NBC-M12MSX/ 1,0-94C/M12MSX - Network cable 1125028
-
NBC-M12MSX/1,0-94F/M12MRX - Network cable 1080724
-
NBC-M12MSX/2,0-94F/M12MRX - Network cable 1080725
-
NBC-M12MSX/5,0-94F/M12MRX - Network cable 1080726
-
SACC-PO12MSX-8CT-CL SH - Data connector 1021783
-
SACC-PO12MSD-4CT-CM SH PN - Data connector 1021830
-
ZBF 8:UNBEDRUCKT - Zack Marker strip, flat 0808781
Your advantages
Robust IP67 housing
Easy panel mounting
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates