8-port Ethernet switch for building installation in REG format. Four RJ45 ports both above and below the touch protection cover.
FL SWITCH 1108 REG
-
Industrial Ethernet Switch
1473643
Unmanaged Switch 1000 REG series, 8 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): 5 °C ... 50 °C, Supply voltage range: 9 V DC ... 32 V DC, REG design in accordance with DIN 43880, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Product details
| Dimensional drawing |
|
| Width | 108 mm |
| Height | 90 mm |
| Depth | 62 mm |
| Note on dimensions | 6 HP |
| Note on application | Support by phone or on-site (fee is charged) |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Color (Housing) | gray (RAL 7042) |
| Color (Cover) | light gray (RAL 7035) |
| Housing material | PC |
| Mounting type | DIN rail mounting |
| Ethernet | |
| Number of interfaces | 8 |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Ethernet RJ45 |
| Transmission length | 100 m (per segment) |
| Signal LEDs | LNK/ACT |
| No. of channels | 8 (RJ45 ports) |
| Input buffer | 1.5 Mbits |
| Output buffer | 1.5 Mbits |
| Product type | Switch |
| Product family | Unmanaged Switch 1000 REG |
| Type | Stand-alone |
| MTTF | 1432 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| 615.6 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 163.3 Years (SN 29500 standard, temperature: 50°C, operating cycle: 100%) | |
| Special properties | REG design in accordance with DIN 43880 |
| The product is being prepared for compliance with the Cyber Resilience Act (CRA) | |
| Signal delay | Store and Forward mode, 10/100 Mbps, depending on the frame size |
| Switch functions | |
| Basic functions | Unmanaged switch |
| Autonegotiation | |
| Store and Forward switching mode | |
| Status and diagnostic indicators | LEDs: US1, Link, and Activity |
| Security functions | |
| Basic functions | Unmanaged switch |
| Autonegotiation | |
| Store and Forward switching mode | |
| Local diagnostics | US Supply voltage Green LED |
| LNK/ACT Link status/data transmission Green LED | |
| Maximum power dissipation for nominal condition | 4 W |
| Test voltage | 500 V DC |
| Test section | Between the Ethernet ports 1500 V AC 1 min |
| 24 V supply (US) / FE 500 V DC 1 min | |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC |
| Supply voltage (AC) | 24 V AC (50/60 Hz) |
| Supply voltage range | 9 V DC ... 32 V DC |
| 12 V AC ... 30 V AC | |
| Max. current consumption | 0.45 A (at Us = minimum, data transmission 1 Gbps, for AC and DC) |
| Connection method | Push-in spring connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 5 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | max. 2000 m |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Air pressure (operation) | 86 hPa ... 108 kPa (1500 m above sea level) |
| Air pressure (storage/transport) | 66 hPa ... 108 kPa (3500 m above sea level) |
| Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
| EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
| EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion B | |
| EN 61000-6-2 EN 61000-4-5 (surge) Criterion B | |
| EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
| EN 61000-6-2 EN 61000-4-8 (electromagnetic fields) Class A | |
| Noise immunity | EN 61000-6-3 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3 |
| Functionality | |
| Basic functions | Unmanaged switch |
| Autonegotiation | |
| Store and Forward switching mode | |
| Status display | LEDs: US1, Link, and Activity |
| Item number | 1473643 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN |
| Product key | DNN412 |
| GTIN | 4063151884093 |
| Weight per piece (including packing) | 275 g |
| Weight per piece (excluding packing) | 196 g |
| Customs tariff number | 85176200 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 19170402 |
| ECLASS-15.0 | 19170402 |
ETIM
| ETIM 10.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 15(a), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
STEP3-PS/1AC/24DC/0.63/PT - Power supply 1088495
Your advantages
REG design in accordance with DIN 43880
Auto negotiation
Autocrossing
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates