FL SWITCH 1008T
-
Industrial Ethernet Switch
1085094
Ethernet switch, wide temperature range, eight RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Product details
Width | 40 mm |
Height | 125.4 mm |
Depth | 84 mm |
Note on application | |
Note on application | Only for industrial use |
Housing material | Polycarbonate fiber reinforced |
Aluminum / steel sheet DC01 |
Mounting type | DIN rail mounting |
Ethernet (RJ45) | |
Number of interfaces | 8 |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps |
Transmission length | 100 m (per segment) |
Signal LEDs | Data receive, link status |
No. of channels | 8 (RJ45 ports) |
Product type | Switch |
Product family | Unmanaged Switch 1000 |
MTTF | 146 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
1266.3 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) | |
1125.1 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) | |
Special properties | Extended temperature range |
Switch functions | |
Basic functions | Unmanaged switch |
Autonegotiation | |
Store and Forward switching mode | |
PROFINET conformance class | Conformance-Class A |
MAC address table | 2k |
Status and diagnostic indicators | LEDs: US, link and activity per port |
Security functions | |
Basic functions | Unmanaged switch |
Autonegotiation | |
Store and Forward switching mode |
Maximum power dissipation for nominal condition | 4.14 W (at 24 V DC) |
Transmission medium | Copper |
Supply | |
Supply voltage (DC) | 24 V |
Supply voltage (AC) | 24 V AC (50/60 Hz) |
Supply voltage range | 9 V DC ... 32 V DC |
18 V AC ... 30 V AC (50/60 Hz) | |
Power supply connection | Via COMBICON, max. conductor cross section 2.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Max. current consumption | 460 mA (at 9 V DC) |
Typical current consumption | 36 mA (at 24 V DC) |
Connection technology | |
Connection name | Power supply |
pluggable | yes |
Power supply | |
Connection method | Push-in spring connection |
Conductor cross section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
Stripping length | 10 mm |
Ambient conditions | |
Degree of protection | IP30 |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | 2000 m (maximum) |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Shock (operation) | 30g (EN 60068-2-27) |
Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
Air pressure (operation) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
Air pressure (storage/transport) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
Conformity/Approvals | |
UL, USA / Canada | UL 61010-1, UL 61010-2-201 Class I, Div. 2, Groups A, B, C, D, T4 Class I, Zone 2, Group IIC, T4 |
FCC | Title 47 Part 15 Subpart B:2018 Class A |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A | |
EN 61000-6-2 EN 61000-4-5 (surge) Criterion B | |
EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
EN 61000-6-2 EN 61000-4-8 (electromagnetic fields) Criterion A | |
EN 61000-6-2 Class A | |
Noise immunity | EN 61000-6-2:2019 |
Noise emission | |
Standards/regulations | EN_61000-6-4:2019 |
Functionality | |
Basic functions | Unmanaged switch |
Autonegotiation | |
Store and Forward switching mode |
Status display | LEDs: US, link and activity per port |
Item number | 1085094 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN |
Product key | DNN116 |
GTIN | 4055626834443 |
Weight per piece (including packing) | 344 g |
Weight per piece (excluding packing) | 260 g |
Customs tariff number | 85176200 |
Country of origin | TW |
ECLASS
ECLASS-11.0 | 19170402 |
ECLASS-12.0 | 19170402 |
ECLASS-13.0 | 19170402 |
ETIM
ETIM 9.0 | EC000734 |
UNSPSC
UNSPSC 21.0 | 43222612 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
MVSTBW 2,5/ 3-ST-5,08 GY - PCB connector 1783685
-
FKCT 2,5/ 3-ST KMGY - PCB connector 1998263
-
FL PANEL ADAPTER 40 - Mounting panel 1085486
-
FL DIN-RAIL ADAPTER 40 - Mounting panel 1085484
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
E/NS 35 N - End bracket 0800886
-
FL RJ45 PROTECT CAP - Dust protection 2832991
Your advantages
Auto negotiation and autocrossing detection simplifies installation and setup
Local diagnostic indicators with LEDs
RJ45 ports support a transmission speed of 10/100 Mbps
QoS-prioritized (Quality of Service) messages
PROFINET Conformance Class A for real-time data exchange
Energy-efficient Ethernet in accord. with IEEE 802.3az
PROFINET PTCP filter for reliable communication on PROFINET networks
Enhanced traffic prioritization for automation protocols
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates