You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element acquires signals from standard thermocouples in industrial applications. The Smart Element supports various types of thermocouple conforming to DIN EN 60584-1 and DIN 46710 as well as linear voltages from -100 mV to +100 mV. You can use the Pt 100 input as a sensor input or as an external cold junction.
AXL SE UTH4 EF
-
Temperature module
1182068
Axioline Smart Elements, Temperature recording module, Analog inputs: 4 (Inputs for thermocouples or linear voltage), connection technology: 2-conductor (shielded, twisted pair), External cold junction (can also be used as an additional Pt 100 sensor input): 1, connection technology: 4-conductor, degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 14.9 mm |
| Height | 62.2 mm |
| Depth | 62 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | Plug-in mounting (Smart Element slot) |
| Mounting position | See the system in which the Smart Element is used. |
| Color (Housing) | gray (RAL 7042) |
| Smart Element interface | |
| Number of interfaces | 1 |
| Connection method | Card edge connector |
| Start time until ready to operate | < 500 ms |
| Programming data | |
| Process data channel | 80 bit |
| Input address area | 10 Byte |
| Output address area | 10 Byte |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 21 Byte |
| Required configuration data | 6 Byte |
| Analog: | |
| Input name | Analog inputs |
| Description of the input | Inputs for thermocouples or linear voltage |
| Number of inputs | 4 (Inputs for thermocouples or linear voltage) |
| Connection method | Push-in connection |
| Connection technology | 2-conductor (shielded, twisted pair) |
| Sensor types that can be used (TC) | B, C, E, J, K, L, N, R, S, T, U, W, HK, mV input |
| Tolerance, relative | typ. 0.01 % (Thermocouple type K, NiCr-Ni) |
| see tables for tolerance values | |
| Tolerance, absolute | typ. ± 0.27 K (Thermocouple type K, plus tolerance of cold junction) |
| see tables for tolerance values | |
| Measured value representation | 16 bits (15 bits + sign bit) |
| Input filter time | 40 ms |
| 60 ms | |
| 100 ms | |
| 120 ms (adjustable) | |
| Protective circuit | Surge protection |
| Transient protection | |
| Analog: | |
| Input name | External cold junction (can also be used as an additional Pt 100 sensor input) |
| Number of inputs | 1 |
| Connection method | Push-in connection |
| Connection technology | 4-conductor |
| Sensor types (RTD) that can be used | Pt 100 |
| Input filter time | 120 ms |
| Product type | I/O component |
| Product family | Axioline Smart Elements |
| Type | modular |
| Mounting position | See the system in which the Smart Element is used. |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 0.75 W |
| Potentials: Communications power supply of the Smart Elements (USE) | |
| Supply voltage | using card edge connectors |
| Potentials: I/O supply (UP) | |
| Supply voltage | 24 V DC (using card edge connectors) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 28 mA |
| typ. 22 mA | |
| Current consumption | min. 16 mA (without connected peripherals) |
| Protective circuit | Surge protection; See the system in which the Smart Element is used. |
| Reverse polarity protection; Polarity protection diode | |
| Protection | See the system in which the Smart Element is used. |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Communications supply / 24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Communications supply / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | I/O |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| I/O | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 1182068 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRIB43 |
| GTIN | 4063151371005 |
| Weight per piece (including packing) | 40.75 g |
| Weight per piece (excluding packing) | 38.05 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 10.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I, 7(c)-II |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 4620093b-64a4-4650-9de3-5faee94a7b21 |
| EF3.1 Climate Change | |
| CO2e kg | 6.962 kg CO2e |
Compatible products
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UM6M-TM (5X12) - Marker for terminal blocks 0830928
-
UCT6M-TM 5 - Marker for terminal blocks 0830756
-
MTKD-CU/CUNI - Thermoelectric voltage terminal block pair 3100059
-
MTKD-FE/CUNI - Thermoelectric voltage terminal block pair 3100046
-
MTKD-NICR/CUNI - Thermoelectric voltage terminal block pair 3100075
-
MTKD-NICR/NI - Thermoelectric voltage terminal block pair 3100062
-
MTKD-E-CU/A-CU - Thermoelectric voltage terminal block pair 3100091
-
MTKD-S-CU/E-CU - Thermoelectric voltage terminal block pair 3100101
Your advantages
4 analog input channels to connect thermocouples or linear voltages from -100 mV to +100 mV
Connection of sensors in 2-conductor technology
A Pt 100 sensor with 4-conductor technology can be connected as an external cold junction sensor or additional RTD measuring channel
Internal detection and compensation of cold junction temperature (can be parameterized)
Device rating plate stored
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates