The module is an Axioline P I/O module for use in the Axioline P modular I/O system. The module is a modular I/O device that can be affixed to the Axioline P local bus, to communicate I/O data up to the Axioline P bus coupler, which forms the head of the station. As an intrinsic safety I/O module, this device allows direct connection from intrinsically safe field I/Os to the terminals of the module. The module is fully hot-swappable and may be removed while under power. The module allows the connection of up to four HART devices. The analog output I/O module with HART capabilities manages analog output and HART data to and from the field I/O terminals and makes this information available to the bus coupler through the Axioline P local bus.
    
  
  AXL P EX IS AO4 HART 1F
   - 
  Analog module
    
      1087082
      
      
    
  
      Axioline P, Analog output module, Analog outputs: 4 (HART), 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, HART functionality, intrinsically safe, degree of protection: IP20, including bus base module and connectors
Product details
IECEx
Approval ID: IECEx UL 20.0044XcUL Listed
Approval ID: FILE E196811UL Listed
Approval ID: FIILE E196811ATEX
Approval ID: DEMKO 20 ATEX 2370XCCC
Approval ID: 2021122316114727UKCA-EX
Approval ID: UL22UKEX2508XCompatible products
Your advantages
4 analog output-powered control signals for HART
        Current range: 4 mA ... 20 mA and 0 mA ... 20 mA
        Cyclic access to PV, SV, TV, QV, and Loop Current
        Temperature range: -40 °C ... +70 °C
        Hot-swappable
        Intrinsically safe analog inputs with connection to Zone 1, Zone 0 or Division 1