ELR H5-I-PT-SWD/500AC-06
-
Hybrid motor starter
2905073
Networkable hybrid motor starter for reversing 3~ AC motors up to 500 V AC and 0.6 A output current, with adjustable overload shutdown and Push-in connection. Connection to the SmartWire-DT system.
Free download available.
Downloads
Product details
Notes on operation | If this device is to be used in combination with the CrossPowerSystem power distribution board, the device mount for the 16 A fuse (order designation: EM-CPS-DA-22,5F/16A; order number: 1002668) is required in order to attach the hybrid motor starter to the power distribution board. |
Product type | Hybrid motor starters |
Operating mode | 100% operating factor |
Number of phases | 3 |
Switching frequency | ≤ 2 Hz (Load-dependent) |
Maximum power dissipation for nominal condition | 0.5 W |
Switching frequency | ≤ 2 Hz (Load-dependent) |
Maximum power dissipation | 2.5 W |
Minimum power dissipation | 0.88 W |
Coordination type | 1 |
Supply | |
Rated control circuit supply voltage US | 24 V DC |
Control supply voltage range | 19.2 V DC ... 30 V DC |
Rated control supply current IS | 60 mA |
Protective circuit | Surge protection |
Reverse polarity protection; Parallel polarity protection diode | |
Insulation characteristics | |
Rated insulation voltage | 550 V |
Rated surge voltage | 6 kV |
Overvoltage category | III |
Degree of pollution | 2 |
Insulation characteristics between the control input and control supply voltage, and auxiliary circuit to the main circuit | Safe isolation (IEC 60947-1) |
Isolation characteristics between the control input and control supply voltage to auxiliary circuit | Safe isolation (IEC 60947-1) in the auxiliary circuit ≤ 300 V AC |
Safe isolation (EN 50178) in the auxiliary circuit ≤ 300 V AC | |
Emergency tripping | |
Operate threshold | > 10 A |
Response time | < 0.5 s |
AC output | |
Rated operating voltage Ue | 500 V AC |
Operating voltage range | 42 V AC ... 550 V AC |
Rated operating current Ie | 0.6 A (AC-51) |
0.6 A (AC-53a) | |
Mains frequency | 50/60 Hz |
Load current range | 75 mA ... 600 mA (see to derating) |
Trigger characteristic in acc. with IEC 60947-4-2 | Class 10 |
Cooling time | 20 min (for auto reset) |
Leakage current | 0 mA |
Protective circuit | Surge protection; Varistor |
Control circuits | |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Load circuit | |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Status display | LED (yellow) |
Operating voltage display | Green LED |
Error indication | Red LED |
Width | 22.5 mm |
Height | 107.5 mm |
Depth | 114 mm |
Flammability rating according to UL 94 | V0 (Housing) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -5 °C ... 55 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
UL approval | |
Certificate | NLDX.E228652 |
NRNT.E172140 | |
UL data | |
SCCR | 100 kA (480 V AC (fuse: 30 A class CC/30 A class J (high fault))) |
5 kA (480 V AC (fuse: 20 A RK5 (standard fault))) | |
FLA | 0.6 A (480 V AC) |
Group installation | 20 A (class RK5, SCCR 5kA (480 V AC), #24 - 14 AWG max. solid and stranded) |
30 A (class CC or J, SCCR 100kA (480 V AC), #24 - 14 AWG max, solid and stranded) | |
Category code | NLDX / NRNT |
Horsepower ratings | - |
Standards/regulations | |
Standards/regulations | IEC 60947-1 |
EN 60947-4-2 |
Mounting type | DIN rail mounting |
Assembly note | alignable, for spacing see derating |
Mounting position | vertical (horizontal DIN rail, motor output below) |
Item number | 2905073 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK7 |
Product key | DK7442 |
Catalog page | Page 23 (C-5-2017) |
GTIN | 4046356916806 |
Weight per piece (including packing) | 290 g |
Weight per piece (excluding packing) | 290 g |
Customs tariff number | 85371098 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
BRIDGE-PT 3 - Bridge 2904491
-
BRIDGE-PT 4 - Bridge 2904492
-
BRIDGE-PT 5 - Bridge 2904493
-
BRIDGE-PT 6 - Bridge 2904494
-
BRIDGE-PT 7 - Bridge 2904495
-
BRIDGE-PT 8 - Bridge 2904496
-
BRIDGE-PT 9 - Bridge 2904497
-
BRIDGE-PT 10 - Bridge 2904498
-
BRIDGE COVER - Covering hood 2906240
-
US-EMLP (15X5) - Plastic label 0828790
-
UC-EMLP (15X5) - Plastic label 0819301
Your advantages
22.5 mm wide
Reduction in wiring
Space saving
Long service life
3-phase loop bridges
Adjustable current for bimetal function
Low-wear switching
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates