The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

HCC 4-MC - Plug
1660669

Plug, nom. voltage: 400 V, nominal current: 13.5 A, number of connections: 10, connection method: Crimp connection, Rated cross section: 1.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: direct screw connection, color: gray

Product details








Compatible products



Your advantages

Sturdy strain relief for plug and socket
Touch proof, even when unplugged