MACX MCR-S-MUX-TB-1
-
HART transfer board
1292339
The HART termination board is used to apply the signals from the HART-compatible signal converters or field devices and transmit them to the MACX MCR-S-MUX HART multiplexer. The output terminal strip ensures that the analog signals are forwarded.
Product details
| Notes on operation | Installation conditions influence the ambient temperature. Please refer to the “Control cabinet installation instructions”. |
| Product family | MACX Analog |
| No. of channels | 16 |
| Reverse polarity protection | yes |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Supply voltage range | 19 V ... 31.2 V |
| Signal | |
| Description of the input | HART |
| Input signal | Current |
| Current input signal | 4 mA ... 20 mA (HART) |
| Signal | |
| Output description | HART |
| Current output signal | 4 mA ... 20 mA (HART) |
| Supply | |
| Connection method | Screw terminal blocks |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 1 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.25 mm² ... 2.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² |
| 0.25 mm² ... 0.5 mm² (Ferrule without / with plastic sleeve) | |
| Signal level | |
| Connection method | Screw terminal blocks |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 1 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.25 mm² ... 1.5 mm² (Ferrule without / with plastic sleeve) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.2 mm² ... 0.25 mm² |
| 0.25 mm² ... 0.5 mm² (Ferrule without plastic sleeve) | |
| Ex installation (EPL) | Gc |
| Width | 127 mm |
| Height | 125.4 mm |
| Depth | 82.3 mm |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA 6.6 |
| Ambient conditions | |
| Degree of protection | IP20 (Terminal blocks) |
| IP00 (Housing) | |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | ≤ 95 % (non-condensing) |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 3 |
| Electromagnetic compatibility | Tested in accordance with the following standards and regulations: EN 61326-1 For industrial use, NAMUR NE 21 |
| Mounting type | DIN rail mounting/panel mounting |
| Mounting position | vertical, horizontal |
| Item number | 1292339 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1 |
| Product key | DK114W |
| GTIN | 4063151525255 |
| Weight per piece (including packing) | 458.3 g |
| Weight per piece (excluding packing) | 458.3 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates