Safety Gateway - FL PN/PN SDIO-2TX/2TX
2700651

Safe PROFINET gateway, IP20 protection, for connecting two PROFINET systems, up to 128 byte standard I/O process data via PROFINET, up to 11 byte safe I/O process data via PROFIsafe

Downloads

Product Details


The function of the safe FL PN/PN SDIO-2TX/2TX PROFINET gateway is to copy safety-related and non-safety-related I/O data from a PROFINET system 1 to a PROFINET system 2, and vice versa.



Type Block design
Product type Gateways/Proxies
Operating mode PROFINET/PROFIsafe

Potentials
Supply voltage 24 V DC
Supply voltage range 18.5 V DC ... 30 V DC
Potentials
Supply voltage 24 V DC
Supply: Module electronics
Supply voltage 24 V DC
Supply voltage range 18.5 V DC ... 30 V DC (including ripple)
Current consumption max. 250 mA
Ripple 3.6 Vpp
Protective circuit Polarity protection, surge protection; 35 V DC

Connection method Spring-cage connection
Conductor cross section, rigid 0.2 mm² ... 2.5 mm²
Conductor cross section, flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 26 ... 12

PROFINET
Device function PROFINET device
Specification 2.2
Conformance Class B

Width 130 mm
Height 27 mm
Depth 145 mm
Note on dimensions Housing dimensions

Safety data: EN ISO 13849
Category max. 4
Performance level (PL) max. e
Safety data: IEC 61508 - High demand
SIL_GRP max. 3
Safety data: IEC 61508 - Low demand
Safety Integrity Level (SIL) max. 3

Ambient conditions
Ambient temperature (operation) -25 °C ... 60 °C
Degree of protection IP20
Air pressure (operation) 80 kPa ... 108 kPa (up to 2000 m above sea level)
Air pressure (storage/transport) 66 kPa ... 108 kPa (up to 3500 m above sea level)
Ambient temperature (storage/transport) -25 °C ... 70 °C
Permissible humidity (operation) 10 % ... 85 % (non-condensing)
Permissible humidity (storage/transport) 10 % ... 85 % (non-condensing)

Protection class III (IEC 61140, EN 61140, VDE 0140-1)

Mounting type DIN rail mounting
Mounting type DIN rail mounting

Item number 2700651
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRE
Product Key DREBBD
Catalog Page Page 273 (C-6-2019)
GTIN 4046356621243
Weight per Piece (including packing) 731.1 g
Weight per Piece (excluding packing) 727.5 g
Customs tariff number 85176200
Country of origin DE


ECLASS

ECLASS-9.0 27242608
ECLASS-10.0.1 27242608
ECLASS-11.0 27242608

ETIM

ETIM 8.0 EC001604

UNSPSC

UNSPSC 21.0

UL Listed

Approval ID: FILE E 140324

cUL Listed

Approval ID: FILE E 140324

PROFIBUS

Approval ID: Z10443

PROFIsafe

Approval ID: Z20059

Functional Safety

Approval ID: 968/EZ 650.04/20

Functional Safety

Approval ID: 968/EZ 650.04/20

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Can be used specifically for safety functions across all control systems
Control-independent use supported
Supports redundant power supply
Coupling of safe and standard I/O data
Supports safety functions up to SIL 3, PL e, Cat. 4
Industrial gateway for connecting two PROFINET/PROFIsafe networks