TB 4-HESI (5X20) CH C RD
-
Fuse modular terminal block
3075776
Fuse modular terminal block, fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 6.3 A, connection method: Screw connection, cross section: 0.5 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: red
Product details
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 1.31 W |
| Fuse | G / 5 x 20 |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.5 ... 0.6 Nm |
| Stripping length | 9 mm |
| Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-3 |
| Conductor cross-section rigid | 0.5 mm² ... 6 mm² |
| Cross section AWG | 20 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 1.5 mm² |
| 2 conductors with same cross section, solid | 0.5 mm² ... 1.5 mm² |
| 2 conductors with same cross section, flexible | 0.5 mm² ... 1.5 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.5 mm² ... 1.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
| Nominal current | 6.3 A (the current is determined by the fuse used) |
| Maximum load current | 6.3 A |
| Nominal voltage | 500 V (the voltage is determined by the fuse used) |
| Width | 8.2 mm |
| Height | 58 mm |
| Depth on NS 32 | 55 mm |
| Depth on NS 35/7,5 | 50 mm |
| Depth on NS 35/15 | 57.5 mm |
| Color | red (RAL 3001) |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C () |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-3 |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 |
| Item number | 3075776 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BEK |
| Product key | BEK234 |
| GTIN | 4055626170725 |
| Weight per piece (including packing) | 99.99 g |
| Weight per piece (excluding packing) | 99.99 g |
| Customs tariff number | 85369095 |
| Country of origin | IN |
ECLASS
| ECLASS-13.0 | 27250113 |
| ECLASS-15.0 | 27250113 |
ETIM
| ETIM 9.0 | EC000899 |
UNSPSC
| UNSPSC 21.0 | 39121410 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates