Inline terminals with “2 MBD” added to their item designation work with a transmission speed of 2 Mbps. These terminal blocks are discontinued or no longer in the range. If you require this transmission speed, please ask your local Phoenix Contact representative. If you can work with a transmission speed of 500 kbps, select as a replacement the corresponding variant that does not have “2MBD” added to its item designation. Please note that a uniform transmission speed must always be used within one inline station.
IB IL 24 TC-2MBD-PAC
-
Function terminal
2861991
Inline thermistor terminal, complete with accessories, 2-conductor connection system, transmission speed 2 Mbps
Product details
| Type | modular |
| Module | |
| ID code (dec.) | 190 |
| ID code (hex) | BE |
| Length code (hex) | 41 |
| Length code (dec) | 65 |
| Process data channel | 4 bit |
| Input address area | 4 bit |
| Output address area | 0 Byte |
| Register length | 4 bit |
| Required parameter data | 1 Byte |
| Required configuration data | 4 Byte |
| Potentials | |
| Power consumption | max. 12 W (For R = 12 Ω, L = 1.2 H/48 Ω) |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 75 mA |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 500 mA |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logics)/24 V analog supply (analog I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V analog supply (analog I/O)/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: Thermistor / all other areas | 1200 V AC, 50 Hz, 1 min |
| Analog: | |
| Input name | Resistance sensor |
| Number of inputs | 1 |
| Connection method | Spring-cage connection |
| Connection technology | 2-conductor |
| Sensor types (RTD) that can be used | PTC thermistor according to DIN 44081 or DIN 44082 |
| Input filter time | typ. 10 ms |
| Nominal value of the current sources | max. 1.2 mA (for open-circuit voltage of < 8 V DC) |
| Linear resistance measuring range | 2.7 kΩ ... 3.5 kΩ (Shutdown range, total resistance) |
| 50 Ω ... 2.25 kΩ (Operating range, total resistance) | |
| Analog: | |
| Connection method | Spring-cage connection |
| Connection technology | 2-conductor |
| Number of outputs | 1 |
| Protective circuit | short-circuit and overload proof |
| Current output signal | 500 mA (per output) |
| Voltage output signal | 24 V DC (US - 1 V) |
| Load/output load voltage output | < 2.7 kΩ (Total resistance for output signal HIGH) |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 2 Mbps |
| Transmission physics | Copper |
| Width | 12.2 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color | green |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | -25 % ... 55 % (75% average, 85% seldom) |
| Permissible humidity (storage/transport) | -25 % ... 85 % |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2861991 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 114 |
| Product key | DRI143 |
| GTIN | 4017918977672 |
| Weight per piece (including packing) | 70 g |
| Weight per piece (excluding packing) | 70 g |
| Customs tariff number | 85389091 |
| Country of origin | Information on the country of origin is provided with the delivery. |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates