FL WLAN SPA
-
Wireless module
2884761
WLAN Serial Port Adapter, as a wireless connection from a serial interface to a WLAN Access Point.
Free download available.
Downloads
Product details
| Wireless card | |
| Number | 1 |
| Type | IEEE 802 11b/g, 2.4 GHz to 54 Mbps |
| Assembly note | Permanently installed |
| Maximum power dissipation for nominal condition | 4.8 W |
| Supply: Module electronics | |
| Connection method | Via COMBICON |
| Supply voltage | 24 V DC |
| Supply voltage range | 9 V DC ... 30 V DC |
| Supply current | 200 mA |
| Antenna | |
| Number | 1 |
| Connection method | SMA (female) |
| Functions | |
| Operating modes | Client adapters |
| Configuration | By means of AT commands |
| Automatic channel selection | yes |
| Security | 802.11i |
| WPA PSK (preshared key) | |
| WPA2 PSK | |
| AES | |
| WEP 64 bit/128 bit | |
| TKIP | |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Australia (Special rule: Please contact the Product Manager) |
| Belgium | |
| Bulgaria | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Iceland | |
| Italy | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Russia (Special rule: Please contact the Product Manager) | |
| Sweden | |
| Switzerland | |
| Slovakia | |
| Slovenia | |
| Spain | |
| Hungary | |
| Cyprus (rep.) | |
| Serial | |
| Connection method | D-SUB 9 plug |
| Protocols supported | RS-232, RS-485, RS-422 |
| Wireless | |
| Designation | Wireless LAN |
| Antenna connection method | SMA (male) |
| Frequency band | 2.4 GHz |
| Wireless standard | WLAN |
| IEEE 802.11 | |
| b | |
| g | |
| Transmission power | 14 dBm (EIRP) |
| Number of wireless interfaces | 1 IEEE 802.11 b/g |
| Wireless modules that can be connected | 1 |
| Width | 80 mm |
| Height | 65 mm |
| Depth | 25 mm |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 90 % (non-condensing) |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Panel mounting, optional DIN rail mounting |
| DIN rail mounting | |
| Assembly note | Exchangeable |
| Item number | 2884761 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 110 |
| Product key | DNN2W3 |
| GTIN | 4046356173094 |
| Weight per piece (including packing) | 237.1 g |
| Weight per piece (excluding packing) | 237.1 g |
| Customs tariff number | 85176200 |
| Country of origin | Information on the country of origin is provided with the delivery. |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates