FLKM-PA-D37/HW/C300/SO-HICTB
-
Front adapter
2902090
VARIOFACE front adapter, for Honeywell FC-RUSIO-3224, specifically for connection to the TC-D37SUB-ADIO16-EX-A-RUSIO 2904967 termination carrier. Transmission of 16 channels.
Product details
Product type | Front adapter |
Product family | VARIOFACE |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (per branch) | ≤ 1 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV (1.2/50 μs) |
Connection 1 (control level) | |
Connection method | Plug-in connection |
Number of connections | 2 |
Number of positions | 16 |
Pitch | 5.08 mm |
Connection 2 (field level) | |
Connection in acc. with standard | IEC 60807-2 |
Connection method | D-SUB pin strip |
Screw thread | UNC 4-40 |
Number of connections | 1 |
Number of positions | 37 |
Insertion/withdrawal cycles | > 500 |
Pitch | 2.77 mm |
Connection 3 (supply) | |
Number of positions | 1 |
Item dimensions | |
Width | 93.8 mm |
Height | 28 mm |
Depth | 46.74 mm |
Ambient conditions | |
Degree of protection (Module) | IP00 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 70 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | Plug-in mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2902090 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK2 |
Product key | DK231H |
GTIN | 4046356648813 |
Weight per piece (including packing) | 93.633 g |
Weight per piece (excluding packing) | 96.7 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
ETIM
ETIM 9.0 | EC002584 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates