FLKM-PA-D37/ETHA
-
Front adapter
1076338
VARIOFACE front adapter for Siemens SIMATIC® ET 200SP HA, with a 37-pos. D-SUB male strip for digital 24 V DC and analog peripheral modules, max. 32 channels can be connected
Product details
| Product type | Front adapter |
| Product family | VARIOFACE |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (AC) | ≤ 30 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Nominal operating mode | 100% operating factor |
| Current (per branch) | ≤ 1 A |
| Current (Voltage supply via D-SUB) | ≤ 2 A |
| Current (Voltage supply via screw connection) | ≤ 10 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.6 kV (1.2/50 μs) |
| Supported controller: SIEMENS ET 200SP HA | |
| Suitable terminal block | 6DL1193-6TP00-0BH1 |
| 6DL1193-6TP00-0DH1 | |
| 6DL1193-6TP00-0BM1 | |
| 6DL1193-6TP00-0DM1 | |
| Suitable I/O module | 6DL1131-6BH00-0PH1 (Terminal Block H1/M1) |
| 6DL1131-6BL00-0PH1 (Terminal Block H1/M1) | |
| 6DL1131-6TH00-0PH1 (Terminal Block H1/M1) | |
| 6DL1132-6BH00-0PH1 (Terminal Block H1/M1) | |
| 6DL1132-6BL00-0PH1 (Terminal Block H1/M1) | |
| 6DL1133-6EW00-0PH1 (Terminal Block H1/M1) | |
| 6DL1134-6JH00-0PH1 (Terminal Block H1/M1) | |
| 6DL1134-6TH00-0PH1 (Terminal Block H1/M1) | |
| 6DL1135-6TF00-0PH1 (Terminal Block H1/M1) | |
| Connection 1 (control level) | |
| Connection method | Plug-in connection |
| Number of positions | 36 |
| Connection 2 (field level) | |
| Connection in acc. with standard | IEC 60807-2 |
| Connection method | D-SUB pin strip |
| Screw thread | UNC 4-40 |
| Number of connections | 1 |
| Number of positions | 37 |
| Insertion/withdrawal cycles | > 500 |
| Pitch | 2.77 mm |
| Connection 3 (supply) | |
| Connection method | Screw connection |
| Stripping length | 10 mm |
| Number of connections | 1 |
| Number of positions | 3 |
| Conductor cross-section rigid | 0.34 mm² ... 2.5 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 1 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.25 mm² ... 2.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 2.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² |
| 0.25 mm² ... 1 mm² (Ferrule without plastic sleeve) | |
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Pitch | 5.08 mm |
| Item dimensions | |
| Width | 88.56 mm |
| Height | 22 mm |
| Depth | 55.94 mm |
| Ambient conditions | |
| Degree of protection (Module) | IP00 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UL, USA/Canada | |
| Identification | UL 508 Recognized |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | Plug-in mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Assembly note | Once plugged in, the front adapter and terminal block form a single unit that can no longer be separated. |
| Item number | 1076338 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK231S |
| GTIN | 4055626783543 |
| Weight per piece (including packing) | 77.6 g |
| Weight per piece (excluding packing) | 80 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242292 |
| ECLASS-15.0 | 27242292 |
ETIM
| ETIM 10.0 | EC002584 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
CABLE D-SUB-B-B-S/.../.../... - Cable 2302421
-
VIP-2/SC/D37SUB/M/ET200SP-HA - Termination board 1100967
-
VIP-2/PT/D37SUB/M/ET200SP-HA - Termination board 1100964
-
CABLE-D37SUB/B/B/ 100/KONFEK/S - Cable 2305509
-
CABLE-D37SUB/B/B/ 200/KONFEK/S - Cable 2305512
-
CABLE-D37SUB/B/B/ 300/KONFEK/S - Cable 2305525
-
CABLE-D37SUB/B/B/ 400/KONFEK/S - Cable 2900759
-
CABLE-D37SUB/B/B/ 600/KONFEK/S - Cable 2900760
-
CABLE-D37SUB/B/B/ 800/KONFEK/S - Cable 2900761
-
CABLE-D37SUB/B/B/1000/KONFEK/S - Cable 2900762
-
CABLE-D37SUB/B/B/1500/KONFEK/S - Cable 2900763
-
CABLE-D37SUB/B/B/2000/KONFEK/S - Cable 2900764
-
CABLE-D37SUB/B/B/2500/KONFEK/S - Cable 2902074
-
CABLE-D37SUB/B/B/3000/KONFEK/S - Cable 2902075
-
CABLE-D37SUB/B/B/3500/KONFEK/S - Cable 2902076
-
CABLE-D37SUB/B/B/4000/KONFEK/S - Cable 2902077
-
CABLE-D37SUB/B/B/HF/S/ 1,0M - Cable 2908516
-
CABLE-D37SUB/B/B/HF/S/ 2,0M - Cable 2908517
-
CABLE-D37SUB/B/B/HF/S/ 3,0M - Cable 2908518
-
CABLE-D37SUB/B/B/HF/S/10,0M - Cable 2908522
-
CABLE-D37SUB/B/B/HF/S/15,0M - Cable 2908523
-
CABLE-D37SUB/B/B/HF/S/20,0M - Cable 2908525
-
CABLE-D37SUB/B/B/HF/S/25,0M - Cable 2908526
-
CABLE-D37SUB-B-B-HF-S/... - Cable 1075563
-
CABLE-D37F/FLK50/1,0M/ETHA - Cable 1210707
-
CABLE-D37F/FLK50/2,0M/ETHA - Cable 1210706
-
CABLE-D37F/FLK50/3,0M/ETHA - Cable 1210708
-
CABLE-D37F/FLK50/4,0M/ETHA - Cable 1222442
-
CABLE-D37F/FLK50/6,0M/ETHA - Cable 1222438
-
CABLE-D37F/FLK50/8,0M/ETHA - Cable 1222447
-
CABLE-D37F/FLK50/10,0M/ETHA - Cable 1222255
-
CABLE-D37F-FLK50-ETHA/... - Cable 1530080
-
CABLE-D37F-FLK50-HF-ETHA/... - Cable 1530079
-
CABLE-D37F/4XD15F/2,0M/ETHA - Cable 1119200
-
CABLE-D37F/4XD15F/3,0M/ETHA - Cable 1119201
-
CABLE-D37F/4XD15F/4,0M/ETHA - Cable 1119202
-
CABLE-D37F/4XD15F/6,0M/ETHA - Cable 1119204
-
CABLE-D37F/4XD15F/10,0M/ETHA - Cable 1119210
-
CABLE-D37F/4XD15F/15,0M/ETHA - Cable 1119212
-
CABLE-D37F/4XD15F/20,0M/ETHA - Cable 1119215
-
CABLE-D37F/4XD15F/25,0M/ETHA - Cable 1119218
-
CABLE-D37F/4XD15F/30,0M/ETHA - Cable 1119220
-
CABLE-D37F/4XD15F/35,0M/ETHA - Cable 1119191
-
CABLE-D37F/4XD15F/40,0M/ETHA - Cable 1119223
-
CABLE-D37F-4XD15F-ETHA/... - Cable 1134506
-
CABLE-D37F-4XD15F-HF-ETHA/... - Cable 1530083
-
CABLE-D37F/2XD15F/1M/ETHA - Cable 1258787
-
CABLE-D37F/2XD15F/2M/ETHA - Cable 1258793
-
CABLE-D37F/2XD15F/3M/ETHA - Cable 1258817
-
CABLE-D37F/2XD15F/4M/ETHA - Cable 1258819
-
CABLE-D37F/2XD15F/6M/ETHA - Cable 1258820
-
CABLE-D37F/2XD15F/8M/ETHA - Cable 1258827
-
CABLE-D37F/2XD15F/10M/ETHA - Cable 1258833
-
CABLE-D37F-2XD15F-ETHA/... - Cable 1530082
-
CABLE-D37F/2XD15F/HF/2M/ETHA - Cable 1276385
-
CABLE-D37F/2XD15F/HF/4M/ETHA - Cable 1276387
-
CABLE-D37F/2XD15F/HF/6M/ETHA - Cable 1276388
-
CABLE-D37F/2XD15F/HF/8M/ETHA - Cable 1276390
-
CABLE-D37F/2XD15F/HF/10M/ETHA - Cable 1276391
-
CABLE-D37F-2XD15F-HF-ETHA/... - Cable 1530081
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates