FLKM 50-PA-S400(3-48)
-
Front adapter
2294908
VARIOFACE front adapter, for Siemens SIMATIC® S7-400, only analog
Product details
Product type | Front adapter |
Product family | VARIOFACE |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (per branch) | ≤ 1 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV (1.2/50 μs) |
Supported controller SIEMENS S7-400 | |
Suitable I/O card | 6ES7431-0HH0-0AB0 |
6ES7431-1KF00-0AB0 | |
6ES7431-1KF10-0AB0 | |
6ES7431-1KF20-0AB0 | |
6ES7431-7KF00-0AB0 | |
6ES7431-7KF10-0AB0 | |
6ES7431-7QH00-0AB0 | |
6ES7432-1HF00-0AB0 |
Connection 1 (control level) | |
Connection method | Plug-in connection |
Number of positions | 48 |
Connection 2 (field level) | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 50 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Item dimensions | |
Width | 24.2 mm |
Height | 273.5 mm |
Depth | 67.6 mm |
Ambient conditions | |
Degree of protection (Module) | IP20 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | Plug-in mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Notes on operation | All analog I/O cards may only be operated in conjunction with one of the following modules: VIP-3/SC/FLK50, Item No. 2315081 VIP-3/PT/FLK50, Item No. 2903794 FLKM 50/KDS 3-MT/PPA/AN/PLC, Item No. 2291587 |
Item number | 2294908 |
Packing unit | 2 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK2 |
Product key | DK231S |
GTIN | 4017918156350 |
Weight per piece (including packing) | 188.25 g |
Weight per piece (excluding packing) | 154.86 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
ECLASS-15.0 | 27242292 |
ETIM
ETIM 9.0 | EC002584 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Analog channels are connected via a 50-pos. system cable
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates