cUL Recognized
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
125 V | 1 A |
UL Recognized
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
125 V | 1 A |
VARIOFACE front adapters, for Allen Bradley ControlLogix and Honeywell PlantScape, max. 1 x 32 channels can be connected. The front adapters are pushed into the high 1756-TBE hoods (not supplied as standard).
Product type | Front adapter |
Product family | VARIOFACE |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (per branch) | ≤ 1 A |
Current (Voltage supply via screw connection) | ≤ 8 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV (1.2/50 μs) |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-IA16I |
1756-IB16D | |
1756-IB16I | |
1756-IH16I | |
1756-OB32 | |
1756-IF8 | |
1756-IF16 | |
1756-HSC | |
1756-M02AE | |
1756-IF8H | |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-IDJ 161 |
TC-IDX 161 | |
TC-IDK 161 | |
TC-ODD 321 | |
TC-IAH 161 |
Connection 1 (control level) | |
Connection method | Plug-in connection |
Number of positions | 36 |
Connection 2 (field level) | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 50 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Connection 3 (supply) | |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Number of positions | 4 |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid (2 conductors with same cross section) | 0.08 mm² ... 0.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
0.25 mm² ... 0.75 mm² (Ferrule with plastic sleeve) | |
Conductor cross section flexible (2 conductors with same cross section) | 0.08 mm² ... 0.75 mm² |
0.25 mm² ... 0.34 mm² (Ferrule without plastic sleeve) | |
0.5 mm² ... 0.5 mm² (TWIN ferrule with plastic sleeve) | |
Conductor cross section AWG | 28 ... 16 |
Tightening torque | 0.22 Nm ... 0.25 Nm |
Pitch | 3.81 mm |
Ambient conditions | |
Degree of protection (Module) | IP00 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | Plug-in mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2302735 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK2 |
Product key | DK231R |
GTIN | 4017918910488 |
Weight per piece (including packing) | 65.5 g |
Weight per piece (excluding packing) | 39.5 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS-13.0 | 27242292 |
ETIM 9.0 | EC002584 |
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 7501dc8c-45b7-4262-a564-d154af3cbbf2 |