SACCBP-M12FSD-4CON-PG9/0,32-93EX
-
Device connector rear mounting
1238873
Device connector rear mounting, Ethernet CAT5 (100 Mbps), Ethernet, 4-position, Socket, straight, M12, coding: D, Rear mounting, Bus line, cable length: 0.32 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Order information: | Lock nut is included in the scope of delivery |
Mounting type | Rear mounting |
Product type | Circular connectors (device side) |
Sensor type | Ethernet |
Number of positions | 4 |
Coding | D |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Rated surge voltage | 2.5 kV AC |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A (Plug/socket in accordance with IEC 61076-2-101, cable technical data is to be observed) |
Transmission medium | Copper |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Conductor connection | |
Connection method | Bus line |
Contact connection type | Socket |
Tightening torque | 2 Nm ... 3 Nm |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Coding | D |
Cable length | 0.32 m |
Ethernet flexible CAT5, 2-pair [93E] | |
Dimensional drawing |
|
Cable weight | 42 kg/km |
UL AWM Style | 20963 (80°C/30 V) |
Wiring standards/regulations | Electrical requirements EN 50288-2-2 |
Number of positions | 4 |
Shielded | yes |
Cable type | Ethernet flexible CAT5, 2-pair [93E] |
Conductor structure | 2x2xAWG26/7, SF/UTP |
Signal runtime | 5.3 ns/m |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 2x 2x 0.14 mm² |
Wire diameter incl. insulation | 0.98 mm |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white/orange-orange, white/green-green |
Thickness, outer sheath | 1.20 mm |
Twisted pairs | 2 cores to the pair |
Overall twist | Two pairs with two fillers to the core |
Optical shield covering | 70 % |
Insulation resistance | ≥ 500 MΩ*km |
Coupling resistance | ≤ 100.00 mΩ/m (at 10 MHz) |
Loop resistance | ≤ 290.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Cable capacity | approx. 45 nF/km (at 1 kHz) |
Nominal voltage, cable | ≤ 100 V (Peak value, not for high-power applications) |
Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 700.00 V (50 Hz, 1 min.) |
Current carrying capacity of cable | 2.00 A (according to DIN VDE 0891-1) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 52 mm |
Tensile strength | ≤ 80 N |
Near end crosstalk attenuation (NEXT) | 65.3 dB (with 1 MHz) |
56.3 dB (at 4 МHz) | |
50.3 dB (at 10 MHz) | |
47.2 dB (at 16 MHz) | |
45.8 dB (at 20 МHz) | |
42.9 dB (at 31.25 МHz) | |
38.4 dB (at 62.5 МHz) | |
35.3 dB (at 100 MHz) | |
Power-summated near end crosstalk attenuation (PSNEXT) | 62.3 dB (with 1 MHz) |
53.3 dB (at 4 МHz) | |
47.3 dB (at 10 MHz) | |
44.2 dB (at 16 MHz) | |
42.8 dB (at 20 МHz) | |
39.9 dB (at 31.25 МHz) | |
35.4 dB (at 62.5 МHz) | |
32.3 dB (at 100 MHz) | |
Return attenuation (RL) | 23 dB (at 4 МHz) |
24.1 dB (at 8 МHz) | |
25 dB (at 10 MHz) | |
25 dB (at 16 MHz) | |
25 dB (at 20 МHz) | |
23.6 dB (at 31.25 МHz) | |
21.5 dB (at 62.5 МHz) | |
20.1 dB (at 100 MHz) | |
Shield attenuation | 3.2 dB (with 1 MHz) |
6 dB (at 4 МHz) | |
9.5 dB (at 10 MHz) | |
12.1 dB (at 16 MHz) | |
13.6 dB (at 20 МHz) | |
17.1 dB (at 31.25 МHz) | |
24.8 dB (at 62.5 МHz) | |
32 dB (at 100 MHz) | |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
in acc. to UL VW1 | |
in accordance with UN ECE-R 118.03 | |
Resistance to oil | in accordance with EN 60811-2-1 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 80 °C (Cable, flexible installation) | |
Ambient temperature (installation) | -20 °C ... 80 °C |
Ambient conditions | |
Degree of protection | IP67 (When plugged in) |
IP65 (When plugged in) | |
IP65/IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 85 °C (without mechanical actuation) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1238873 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | AB |
Product key | ABQDGJ |
GTIN | 4063151455743 |
Weight per piece (including packing) | 31.589 g |
Weight per piece (excluding packing) | 31.589 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060308 |
ETIM
ETIM 9.0 | EC002599 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates