SACC-EC-MS-8CON-M16/2,0 SCOX
-
Device connector front mounting
1239792
Device connector front mounting, 8-position, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 2 m, 0.25 mm2, TPE litz wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Order information: | Lock nut is included in the scope of delivery |
Mounting type | Front mounting M16 x 1.5 |
Product type | Circular connectors (device side) |
Application | Signal |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Material Molding compound | PUR (potted) |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Conductor material | Tin-plated Cu litz wires |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 2 A |
Max. conductor resistance | 80 mΩ/m |
Conductor connection | |
Connection method | Individual wires |
Contact connection type | Pin |
Conductor cross section | 0.25 mm² |
Connection 1 | |
Head design | Pin |
Head cable outlet | straight |
Head thread type | M12 |
Head locking type | SPEEDCON |
Coding | A |
Connection 2 | |
Head design | free cable end |
Cable length | 2 m |
Cable type | TPE litz wire |
Wire diameter incl. insulation | 1.15 mm ±0.07 mm |
Single wire, color | brown, blue, white, gray, pink, green, yellow, red |
Cable cross section | 0.25 mm² |
Conductor material | Tin-plated Cu litz wires |
Conductor structure signal line | 14x 0.15 mm |
AWG signal line | 24 |
Material wire insulation | TPE |
Thickness, insulation | 0.21 mm (Core insulation) |
Nominal voltage, cable | 300 V |
Test voltage, cable | 2000 V AC |
Cable resistance | ≤ 80 mΩ/m |
Cable insulation resistance | ≥ 20 MΩ*km |
Ambient conditions | |
Degree of protection | IP67 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C (Plug / socket) |
-25 °C ... 90 °C (cable, fixed installation) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-101 |
Item number | 1239792 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Sales key | AB |
Product key | ABQCEB |
GTIN | 4063151394417 |
Weight per piece (including packing) | 69 g |
Weight per piece (excluding packing) | 65.303 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440103 |
ETIM
ETIM 9.0 | EC003570 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates