PRT-CD-AD1
-
Flush-type base
2749673
Flush-type socket base for equipment protection plug PRT-S...
Flush-type socket base for equipment protection plug PRT-S...
| Product type | Flush-type base |
| Product family | PRINTRAB |
| Type | Fitted box module |
| Surge protection fault message | Remote indication contact |
| IEC test classification | III |
| T3 | |
| EN type | T3 |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Maximum operating voltage Umax. AC | 250 V |
| Max. operating current Imax | 3 A (60 °C) |
| Connection method | Screw terminal blocks |
| Screw thread | M3 |
| Tightening torque, min | 0.8 Nm |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 4 mm² |
| Dimensional drawing |
|
| Width | 71 mm |
| Height | 47.5 mm |
| Depth | 40 mm |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA |
| Mechanical data | |
| Open side panel | Yes |
| Nominal frequency fN | 50 Hz |
| 60 Hz | |
| Maximum continuous operating voltage UC | 260 V AC |
| Maximum continuous operating voltage UC (L-N) | 260 V AC |
| Maximum continuous operating voltage UC (L/N) - PE | 260 V AC |
| Max. required back-up fuse | 16 A (gL) |
| Short-circuit current rating IP with max. backup fuse (r.m.s.) | 1.5 kA |
| Ambient conditions | |
| Degree of protection | IP40 |
| Ambient temperature (operation) | -25 °C ... 75 °C |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664-1 / IEC 61643-1 |
| Standards | |
| Standards/regulations | IEC 61643-1 |
| DIN EN 61643-11/A11 | |
| IEC 61643-1 | |
| EN 61643-11/A11 | |
| Standards/specifications | IEC 61643-1 |
| Note | 2005 |
| Standards/specifications | DIN EN 61643-11 |
| Note | 2002 |
| Standards/specifications | DIN EN 61643-11/A11 |
| Note | 2007 |
| Mounting type | UP/channel installation |
| Item number | 2749673 |
| Packing unit | 25 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL1 |
| Product key | CL1471 |
| GTIN | 4017918125479 |
| Weight per piece (including packing) | 58.824 g |
| Weight per piece (excluding packing) | 37.384 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |