FOC-ADAPTER:LCD/LCD-OSA - FO coupling
1208077

FO coupling, degree of protection: IP20, number of positions: 2, material: Plastic, connection method: Coupling, cable outlet: straight, color: green

Product details








Compatible products


Your advantages

High reliability with comprehensive quality assurance measures
Optimized precision (stability) with the use of ceramic sleeves
Versatile range of applications with an extended temperature range and various mounting options
Optimum compatibility with the FDX20 series splice boxes
Future-proof, thanks to RoHS 2 conformity