FOC-ADAPTER:LCD/LCD-MM
-
FO coupling
1207355
FO coupling, degree of protection: IP20, number of positions: 2, material: Plastic, connection method: Coupling, cable outlet: straight, color: beige, Ethernet
Product details
Your advantages
High reliability with comprehensive quality assurance measures
Optimized precision (stability) with the use of ceramic sleeves
Versatile range of applications with an extended temperature range and various mounting options
Suitable for use for all multimode classes
Optimum compatibility with the FDX20 series splice boxes
Future-proof, thanks to RoHS 2 conformity