FOC-V14-C1ZNI-S/SJFP - FO connectors
1407896

FO connectors, degree of protection: IP65/IP67, number of positions: 2, MM, material: Metal, cable outlet: straight

Product details









Compatible products



Your advantages

Push-pull ADVANCE connector
Locking system to prevent inadvertent release
Highest ESD and EMC resistance for reliable transmission
Protected data transmission thanks to 360° shielding concept