PSR-MC82-5NO-1NC-1DO-24DC-SP
   - 
  Extension module
    
      2702383
      
      
    
  
      Contact extension up to SIL 3, Cat. 4, PL e in conjunction with suitable evaluation device, 5 enabling current paths, US = 24 V DC, pluggable Push-in terminal block
      Free download available.
      Downloads
    
  Product details
| Note on application | |
| Note on application | Only for industrial use | 
| Product type | Safety relays | 
| Product family | PSRmini | 
| Application | Extension module | 
| Control | 1 and 2 channel | 
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 2 | 
| Times | |
| Typical response time | < 50 ms (Monitored/manual and auto-start) | 
| Typ. starting time with Us | < 50 ms (when controlled via A1/A2) | 
| Typical release time | < 25 ms (when controlled via A1/A2) | 
| Recovery time | < 100 ms | 
| Maximum power dissipation for nominal condition | 15.2 W (at US = 30 V, IL² = 64 A²) | 
| Nominal operating mode | 100% operating factor | 
| Rated insulation voltage | 250 V AC | 
| Supply | |
| Designation | A1/A2 | 
| Rated control circuit supply voltage US | 19.2 V DC ... 30 V DC | 
| Rated control circuit supply voltage US | 24 V DC -20 % / +25 % | 
| Rated control supply current IS | typ. 80 mA | 
| Power consumption at US | typ. 1.92 W | 
| Inrush current | typ. 125 mA (Δt = 7 ms at Us) | 
| Filter time | 4 ms (at A1 in the event of voltage dips at Us) | 
| max. 1 ms (at A1/A2, test pulse width, blanking pulses/dark test) | |
| 5 ms (at A1/A2, test pulse rate, blanking pulses/dark test) | |
| Where test pulse width < 1 ms: test pulse rate = 5 x test pulse width | |
| max. 1 ms (at A1/A2, test pulse width, switch-on pulses/light test) | |
| 10 ms (at A1/A2; test pulse rate; switch-on pulses/light test) | |
| Deactivate the switch-on pulses for safety applications. | |
| Protective circuit | Surge protection; Suppressor diode | 
| Reverse polarity protection; Universal diode | |
| Relay: Enabling current paths (23/24 ... 63/64) | |
| Output description | safety-related N/O contacts | 
| Number of outputs | 5 (undelayed) | 
| Contact switching type | 5 enabling current paths | 
| Contact material | AgSnO2 | 
| Switching voltage | min. 5 V AC/DC | 
| max. 24 V DC (Enabling current path 23/24) | |
| max. 250 V AC/DC (all other enabling current paths, observe load curve) | |
| Switching power | min. 50 mW (5 V / 10 mA) | 
| Inrush current | min. 10 mA | 
| max. 20 A (≤ 100 ms) | |
| Switching capacity | 3 A (24 V (DC13)) | 
| 3 A (250 V (AC15)) | |
| Limiting continuous current | 6 A (observe derating) | 
| Sq. Total current | 64 A2 (observe derating) | 
| Switching frequency | max. 0.5 Hz | 
| Mechanical service life | 10x 106 cycles | 
| Output fuse | 10 A gL/gG | 
| 6 A gL/gG (for low-demand applications) | |
| Relay: Confirmation current path (11/12) | |
| Output description | Safety-related N/C contacts | 
| Number of outputs | 1 (undelayed) | 
| Contact switching type | 1 confirmation current path | 
| Contact material | AgSnO | 
| Switching voltage | min. 5 V AC/DC | 
| max. 24 V DC | |
| Switching power | min. 50 mW | 
| Inrush current | min. 10 mA | 
| max. 100 mA | |
| Limiting continuous current | 100 mA | 
| Switching frequency | max. 0.5 Hz | 
| Mechanical service life | 10x 106 cycles | 
| Output fuse | 1 A gL/gG | 
| Signal: M1 | |
| Output description | non-safety-related | 
| Number of outputs | 1 (digital, PNP) | 
| Voltage | typ. 23 V DC (US - 1 V) | 
| Current | max. 100 mA | 
| Maximum inrush current | 500 mA (Δt = 1 ms at Us) | 
| Short-circuit protection | Yes | 
| Connection technology | |
| pluggable | yes | 
| Conductor connection | |
| Connection method | Push-in connection | 
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) | 
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) | 
| Conductor cross-section AWG | 24 ... 16 | 
| Stripping length | 8 mm | 
| Status display | 2 x LED (green) | 
| Width | 17.5 mm | 
| Height | 116.6 mm | 
| Depth | 114.5 mm | 
| Color (Housing) | yellow (RAL 1018) | 
| Housing material | PA | 
| Safety data | |
| Stop category | 0 | 
| Safety data: EN ISO 13849 | |
| Category | 4 (In conjunction with suitable evaluating device) | 
| Performance level (PL) | e (In conjunction with suitable evaluating device) | 
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) | 
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) | 
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) | 
| Ambient conditions | |
| Degree of protection | IP20 | 
| Min. degree of protection of inst. location | IP54 | 
| Ambient temperature (operation) | -20 °C ... 60 °C (observe derating) | 
| Ambient temperature (storage/transport) | -40 °C ... 80 °C | 
| Maximum altitude | max. 2000 m (Above sea level) | 
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) | 
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) | 
| Shock | 15g (In the event of stress caused by shock, contact reactions are possible for up to 6 ms.) | 
| Vibration (operation) | 10 Hz ... 150 Hz, 2g (In the event of stress caused by vibration, contact reactions are possible for up to 1 ms.) | 
| CE | |
| Identification | CE-compliant | 
| Mounting type | DIN rail mounting | 
| Assembly note | See derating curve | 
| Mounting position | vertical or horizontal | 
| Item number | 2702383 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | DNA | 
| Product key | DNA181 | 
| GTIN | 4055626145488 | 
| Weight per piece (including packing) | 210.1 g | 
| Weight per piece (excluding packing) | 209.4 g | 
| Customs tariff number | 85371098 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27371819 | 
| ECLASS-15.0 | 27371819 | 
| ECLASS-15.0 ASSET | 27250101 | 
ETIM
| ETIM 9.0 | EC001449 | 
UNSPSC
| UNSPSC 21.0 | 39122200 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes | 
| Exemption | 7(a), 7(c)-I | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-50 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) | 
| SCIP | 86f7cbf8-6903-49c5-b7cc-68930eb09995 | 
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with ISO 13849-1, SIL 3 in accordance with EN IEC 62061 in conjunction with suitable evaluation device
        Low housing width of just 17.5 mm
        1- and 2-channel control
        5 enabling current paths, 1 confirmation current path, 1 digital signal output
        Automatic activation
        PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates