FL MXT/M
-
Extension module
2832535
Expansion, 8 Ethernet ports, with GL rating
Expansion, 8 Ethernet ports, with GL rating
| Product type | Extension module |
| Type | modular |
| Functionality | |
| Basic functions | Extension module for Modular Managed Switch |
| Transmission medium | Copper |
| FO | |
| Supply | |
| Typical current consumption | via head station |
| Ethernet | |
| Connection method | 8 ports via FL IF (interface) modules |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Ethernet FO | |
| Connection method | Via interface modules |
| Transmission speed | 100 Mbps (full duplex) |
| Transmission physics | multi-mode fiberglass |
| Transmission length | up to 10000 m (depending on the fiber used) |
| Status display | LEDs for media modules |
| Dimensional drawing |
|
| Width | 127 mm |
| Height | 95 mm |
| Depth | 115 mm |
| Color | green |
| Housing material | PA 6.6 |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : Operation: 25g, 11 ms duration, semi-sinusoidal shock impulse |
| : Storage/Transport: 50g, 11 ms duration, semi-sinusoidal shock impulse | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : Operation: 5g, 150 Hz, criterion A |
| Free fall in accordance with IEC 60068-2-32 | : 1 m |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : Storage/transport: 5g, 150 Hz, criterion C |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C (non-condensing) |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-4-5 (surge) Criterion A | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| EN 55022 (emitted interference) Class A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3/-4 |
| Free from substances that could impair the application of coating | In acc. with VW specification |
| Mounting type | DIN rail mounting |
| Item number | 2832535 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 110 |
| Product key | DNN123 |
| GTIN | 4046356044066 |
| Weight per piece (including packing) | 666.9 g |
| Weight per piece (excluding packing) | 624.04 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |