EM-D-8/4-24DC-IFS
-
Extension module
2904473
For more complex applications with Interface system devices (IFS), the extension module offers digital inputs and outputs for processing additional signals in the field. Easy connection to IFS gateway via the DIN rail connector as the slave.
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Extension module |
| Product family | CONTACTRON |
| Operating mode | 100% operating factor |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Supply | |
| Rated control circuit supply voltage US | 24 V DC -20 % ... +25 % |
| Rated control supply current IS | 85 mA (plus load current of the outputs) |
| Protective circuit | Reverse polarity protection |
| Surge protection | |
| Digital | |
| Number | 8 |
| Rated actuating voltage UC | 24 V DC ±20 % |
| Triggering voltage range | 19.2 V DC ... 28.8 V DC |
| Rated actuating current IC | 3 mA |
| Protective circuit | Reverse polarity protection |
| Surge protection | |
| Digital: Switching outputs | |
| Number | 4 |
| Rated output voltage USO | 24 V DC |
| Residual voltage | 1 V |
| Maximum switching voltage | 23 V DC (UB - Uresid. of the output) |
| Max. switching current | 500 mA (per output) |
| Protective circuit | Parallel protection against polarity reversal, pay attention to the fuse (Fusing with max. 8 A F-fuse) |
| Supply | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Programming connection | |
| Connection method | S-PORT (socket) |
| Number of connections | 1 |
| Number of positions | 12 |
| INTERFACE system | |
| Connection method | DIN rail bus connector |
| Number of connections | 1 |
| Number of positions | 5 |
| Data: IFS interface | |
| Data rate | 76800 Baud |
| Serial transmission speed | 76.8 kbps |
| Connection method | DIN rail bus connector |
| S-PORT (male connector) | |
| Data: Service interface | |
| Communication protocol | Interface-System |
| Connection method | S-PORT (socket) |
| Number of connections | 1 |
| Number of positions | 12 |
| Data: Device bus | |
| Communication protocol | Interface-System |
| Connection method | DIN rail bus connector |
| Number of connections | 1 |
| Number of positions | 5 |
| Transmission speed | 76.8 kbps |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | gray (RAL 7042) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -35 °C ... 50 °C |
| Ambient temperature (storage/transport) | -35 °C ... 80 °C |
| Standards/regulations | EN 61131-2 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2904473 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK7 |
| Product key | DK772Z |
| GTIN | 4046356826051 |
| Weight per piece (including packing) | 175 g |
| Weight per piece (excluding packing) | 99.99 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 9.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | f36182ec-6615-4e00-a646-7d5bfb384917 |
Compatible products
-
IFS-USB-DATACABLE - Data cable 2320500
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GY - DIN rail bus connector 2201937
-
EM-PB-GATEWAY-IFS - Data interface 2297620
-
EM-CAN-GATEWAY-IFS - Data interface 2901504
-
EM-MODBUS-GATEWAY-IFS - Data interface 2901528
-
EM-ETH-GATEWAY-IFS - Data interface 2901988
-
EM-PNET-GATEWAY-IFS - Data interface 2904472
-
IFS-CONFSTICK-L - Memory block 2901103
-
IFS-CONFSTICK - Memory block 2986122
-
IFS-BT-PROG-ADAPTER - Adapter 2905872
-
US-EMLP (15X5) - Plastic label 0828790
-
UC-EMLP (15X5) - Plastic label 0819301
-
MC 1,5/ 5-ST-3,81 - PCB connector 1803604
-
IMC 1,5/ 5-ST-3,81 - PCB connector 1857919
-
IMC 1,5/ 5-ST-3,81SET IL IFS 2M - Plug 1784729
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates