RCM-A/50/85-264V
-
Differential current monitoring
2806016
Differential current monitor in type A version for detecting pulsing AC and DC leakage currents at 50/60 Hz.
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Evaluation unit |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Current consumption | < 4 VA |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 85 V AC ... 264 V AC |
Typical characteristics | |
Max. required back-up fuse | 16 A (B) |
Indicator/remote signaling | |
Switching function | Changeover contact |
Maximum operating voltage Umax. AC | 230 V AC |
Max. operating current Imax | 5 A (cos phi > 0.9) |
Max. required back-up fuse | 4 A (gL) |
Indicator/remote signaling | |
Switching function | Changeover contact |
Typical characteristics | |
Rated response differential current Idyn | 3 A |
Response differential current IΔn | 30, 100, 300, 1000, 3000 mA (adjustable) |
Discrimination threshold main alarm | 80 % ... 100 % (of the set response differential current IΔn) |
Discrimination threshold pre-alarm | 10 % ... 90 % (of the main alarm threshold, adjustable) |
Response time for 2 x IΔn | 0.1 s ... 1 s (adjustable) |
Rated voltage Un | 230 V AC |
Differential current acquisition characteristic | Type A (50 / 60 Hz) |
Rated surge voltage resistance Uimp | 4 kV |
Connection method | Screw terminal blocks |
Tightening torque | 0.6 Nm |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Min. conductor cross section, flexible, with ferrule | 0.25 mm² |
Max. conductor cross section, flexible, with ferrule | 2.5 mm² |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 4 mm² |
Dimensional drawing |
|
Width | 71.6 mm |
Height | 89.7 mm |
Depth | 62.2 mm |
Horizontal pitch | 4 Div. |
Housing material | PC |
Ambient conditions | |
Degree of protection | IP20 |
IP40 (distributor installation with cover) | |
Ambient temperature (operation) | -25 °C ... 65 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Standards/specifications | DIN EN 62020 |
Standards/specifications | DIN EN 60664 |
Mounting type | DIN rail: 35 mm |
Mounting position | any |
Item number | 2806016 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CLB |
Product key | CLB211 |
Catalog page | Page 289 (C-7-2015) |
GTIN | 4046356504911 |
Weight per piece (including packing) | 208.3 g |
Weight per piece (excluding packing) | 100 g |
Customs tariff number | 90303310 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RCM-A-SCT- 30 - Differential current monitoring 2806058
-
RCM-A-SCT- 35 - Differential current monitoring 2806061
-
RCM-A-SCT- 70 - Differential current monitoring 2806074
-
RCM-A-SCT-105 - Differential current monitoring 2806087
-
RCM-A-SCT-140 - Differential current monitoring 2806090
-
RCM-A-SCT-210 - Differential current monitoring 2806100
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates