Ethernet hub with eight RJ45 ports. The hub is used for quick and cost-effective Ethernet network expansion. It has eight twisted pair ports, which can be connected to additional network segments or termination devices. The FL HUB 8TX-ZF supports Ethernet with 10 Mbps as well as with 100 Mbps. The hub regenerates the data telegrams received and transmits them to the remaining ports. For port 5, a port assignment switch is located on the hub. The transmit and receive cables are exchanged at port 5 by actuating the switch, while polarity is maintained. Application: Simple expansion of networks without configuration.
FL HUB 8TX-ZF
-
Ethernet hub
2832551
DIN rail mountable Ethernet hub with eight RJ45 ports supports Ethernet with 10 Mbps as well as with 100 Mbps
Product details
| Width | 45 mm |
| Height | 99 mm |
| Depth | 112 mm |
| Color | green |
| Housing material | Plastic |
| Mounting type | DIN rail mounting |
| Ethernet | |
| Connection method | RJ45 jack |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet RJ45 |
| Transmission length | 100 m |
| Signal LEDs | Data receive, link status |
| No. of channels | 8 (RJ45 ports) |
| Product type | Switch |
| Type | Stand-alone |
| Operating mode | Semi-duplex |
| Basic functions | Hub/repeater, compliance with IEEE 802.3 |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Switch functions | |
| Basic functions | Hub/repeater, compliance with IEEE 802.3 |
| Status and diagnostic indicators | LEDs: UL (communications voltage), COL (collision) link and receive LED per port |
| Security functions | |
| Basic functions | Hub/repeater, compliance with IEEE 802.3 |
| Electrical isolation | 10BASE-T//100BASE-TX//Supply |
| Local diagnostics | US Supply voltage Green LED |
| COL Telegram collisions LED red | |
| Link status Green LED | |
| Maximum power dissipation for nominal condition | 3.456 W |
| Test section | 500 V DC 50 Hz 1 min |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC |
| Supply voltage range | 18.5 V DC ... 30.5 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Typical current consumption | typ. 144 mA (at US = 24 V DC) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 60 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 30 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 86 kPa ... 108 kPa (1500 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
| Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Sulfur dioxide (SO2) 10 ±0.3 cm3/m3, hydrogen sulfide (H2S) 1 ±0.3 cm3/m3, at 25°C and 75% humidity and exposure of four days |
| Free from substances that could impair the application of coating | In acc. with VW specification |
| Electrical isolation | 10BASE-T//100BASE-TX//Supply |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-4-4 (burst) Criterion B | |
| IEC 61000-4-5 (surge) Class A | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
| EN 55022 (emitted interference) Criterion A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Functionality | |
| Basic functions | Hub/repeater, compliance with IEEE 802.3 |
| Status display | LEDs: UL (communications voltage), COL (collision) link and receive LED per port |
| Item number | 2832551 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN |
| Product key | DNN141 |
| GTIN | 4017918996215 |
| Weight per piece (including packing) | 341.1 g |
| Weight per piece (excluding packing) | 140 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL RJ45 PROTECT CAP - Dust protection 2832991
Your advantages
Outcross port
10/100 Mbps, can be selected
High port density
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates