FL IBS SC/I-T
-
Ethernet gateway
2831060
Product details
| Type | Stand-alone |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| INTERBUS-Master | |
| Amount of process data | 256 words (4096 binary inputs/outputs) |
| Number of supported devices | 512 (of which 256 are remote bus devices/segments) |
| Number of devices with parameter channel | 62 |
| INTERBUS-Slave | |
| Amount of process data | 256 words (4096 binary inputs/outputs) |
| Number of PCP words | 256 words (4096 binary inputs/outputs) |
| Functionality | |
| Basic functions | Ethernet: Terminal equipment, complies with IEEE 802.3, TCP/IP protocol, BootP and TFTP-capable |
| INTERBUS: Generation 4 master | |
| System requirements | |
| Supported browsers | Netscape Communicator versions 4.5 and up or Internet Explorer versions 4.01 and up |
| Power consumption | typ. 4.8 W |
| Maximum power dissipation for nominal condition | 4 W |
| Test section | 500 V AC 50 Hz 1 min |
| Transmission medium | Copper |
| Supply | |
| Supply voltage | 24 V DC (via COMBICON; max. conductor cross-section 2.5 mm²) |
| Supply voltage range | 18.5 V DC ... 30.2 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Typical current consumption | 200 mA (to US) |
| Connection method | 10/100 Base-T(X), auto negotiation |
| Ethernet | |
| Connection method | 1 port 10/100Base-T(X), auto negotiation |
| Transmission length | 100 m |
| INTERBUS master interface | |
| Connection method | 9-pos. D-SUB socket strip |
| Diagnostics INTERBUS | |
| Connection method | 6-pos. MINI-DIN female connector |
| Status display | Two-digit, seven-segment display and LEDs: UL (communications voltage), COL (collision), Link, Receive, Transmit, Full Duplex, 100 Mbps Wirespeed, INTERBUS: RDY/RUN, BSA, FAIL, PF |
| Width | 45 mm |
| Height | 99 mm |
| Depth | 117 mm |
| Color | green |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : Operation: 25g, 11 ms duration, semi-sinusoidal shock impulse |
| : Storage/Transport: 50g, 11 ms duration, semi-sinusoidal shock impulse | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : Operation/Storage/Transport: 5g, 150 Hz, Criterion 3 |
| Free fall in accordance with IEC 60068-2-32 | : 1 m |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 30 % ... 95 % (non-condensing) |
| Air pressure (operation) | 86 kPa ... 108 kPa (1500 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
| Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Sulfur dioxide (SO2) 10 ±0.3 cm3/m3, hydrogen sulfide (H2S) 1 ±0.3 cm3/m3, at 25°C and 75% humidity and exposure of four days |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-6-2 IEC 61000-4-4 (burst) Criterion B | |
| IEC 61000-6-2 IEC 61000-4-5 (surge) Criterion B | |
| IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| IEC 61000-6-2 EN 55011 (emitted interference) Class A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 50081-2 |
| Free from substances that could impair the application of coating | In acc. with VW specification |
| Mounting type | DIN rail mounting |
| Item number | 2831060 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 110 |
| Product key | DRECAC |
| GTIN | 4017918818531 |
| Weight per piece (including packing) | 333.1 g |
| Weight per piece (excluding packing) | 316.4 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
IBS CMD SWT G4 - Configuration and diagnostic software 2721439
-
IBS CMD SWT G4 E - Configuration and diagnostic software 2721442
-
IBS OPC SERVER - Programming software 2729127
-
CD FL IBS SC - CD-ROM 2832056
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates