EXTENDER 2010 ETH TP-G
-
Ethernet extender
1319322
Gigabit Ethernet extender, network extension via twisted pair cable up to 1 kilometer and bandwidth up to 1 Gbps, Power over Link (PoL) function for the power supply of additional devices via the twisted pair cable, Power over Ethernet (PoE) function
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Ethernet extender |
| MTTF | 268 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 128 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 54 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Insulation characteristics | |
| Pollution degree | 2 |
| Functions | |
| Basic functions | Gigabit Ethernet extender in accordance with ITU G.9960 |
| Management functions | Plug and Play, diagnostics via LEDs, PoL switch on the device |
| Redundancy functions | Ring segment redundancy (All devices at a ring segment) |
| Security functions | |
| Basic functions | Gigabit Ethernet extender in accordance with ITU G.9960 |
| Encryption methods | AES path encryption, Advanced Encryption Standard |
| System limits | |
| Number of supported devices | ≤ (Per G.hn segment, without PoL) |
| Functionality | |
| Basic functions | Gigabit Ethernet extender in accordance with ITU G.9960 |
| Electrical isolation | VCC (US+GND) // Ethernet (PoE) // G.hn (without PoL) // FE |
| Mains type | Permanent line |
| Test voltage data interface/power supply | 1.5 kV AC (50 Hz, 1 min.) |
| Supply | |
| Supply voltage range | 18 V DC ... 57 V DC |
| Nominal supply voltage | 24 V DC (Without PoL, without PoE) |
| 48 V DC (With PoL or with PoE) | |
| Power consumption | ≤ 7.5 W (Without PoL, without PoE) |
| ≤ 37.5 W (Without PoL, with PoE) | |
| ≤ 37.5 W (With PoL, without PoE) | |
| ≤ 82.5 W (With PoL, with PoE) | |
| Protective circuit | Overload protection, protection against polarity reversal; Internal device protection: 2x 5 AF, internal series diode |
| Supply | |
| Connection method | Push-in spring connection |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 2.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
| Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
| ≥ 0.5 mm² (PoL cables in accordance with DIN VDE 0100, part 523) | |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| ≥ 0.5 mm² (PoL cables in accordance with DIN VDE 0100, part 523) | |
| Conductor cross-section, flexible [AWG] | 24 ... 16 |
| Stripping length | 10.00 mm |
| Signal | Ethernet |
| Basic functions | Gigabit Ethernet extender in accordance with ITU G.9960 |
| Data: Ethernet interface, 10/100/1000Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100/1000 Mbps |
| Connection method | RJ45 jack, shielded |
| Note on the connection method | CAT6 |
| Autonegotiation | |
| PoE port status: Always active Mode: Auto |
|
| No. of channels | 1 |
| Transmission length | < 100 m (shielded twisted pair) |
| Protocols supported | Protocol-transparent for TCP/IP, IPv4, and IPv6 |
| Maximum output power | 15 W (at ≤ 55°C) |
| 30 W (at ≤ 50 °C) | |
| Data: G.hn interface in accordance with ITU G.9960 | |
| Transmission speed | ≤ 1000 Mbps (Depending on the quality of the data line) |
| Connection method | Push-in spring connection |
| Note on the connection method | Short-circuit-proof |
| Transmission length | ≤ 1000 m (Depending on the quality of the data line) |
| Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.2 mm² ... 2.5 mm² |
| Max. AWG conductor cross-section, flexible | 16 |
| Min. AWG conductor cross-section, flexible | 24 |
| Stripping length | 10 mm |
| Transmission method | QAM (quadrature amplitude modulation) carrier frequency method |
| Output power | ≤ 74 W (With PoL) |
| Width | 23 mm |
| Height | 101 mm |
| Depth | 115 mm |
| Color (Housing) | gray (RAL 7042) |
| Material (Housing) | PA 6.6-FR |
| Flammability rating according to UL 94 | V0 |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Operation: 1g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Operation: 15g, 11 ms |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 60 °C (Free standing, without PoE) |
| -40 °C ... 55 °C (Free standing, PoE up to 15 W) | |
| -40 °C ... 50 °C (Free standing, PoE up to 30 W) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 55035 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4, Class A, industrial area of application |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Indirect discharge | ± 6 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (80% amplitude modulation with 1 kHz) |
| Field intensity | 10 V/m |
| Frequency range | 3 GHz ... 6 GHz (80% amplitude modulation with 1 kHz) |
| Field intensity | 3 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2.2 kV |
| Signal | ± 2.2 kV (Ethernet, G.hn) |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (Symmetrical, unshielded supply line) |
| ± 1 kV (Asymmetrical, unshielded supply line) | |
| Signal | ± 1 kV (Ethernet signal / asymmetrical: shielded Ethernet cable) |
| ± 4 kV (Ethernet signal / asymmetrical: cable to ground, unshielded G.hn cable) | |
| ± 2 kV (Ethernet signal / symmetrical: cable to cable, unshielded G.hn cable) | |
| ± 4 kV (Telecommunication lines, symmetrical, unshielded, with primary protection) | |
| ± 1 kV (Telecommunication lines, symmetrical, unshielded, without primary protection) | |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz (80% amplitude modulation with 1 kHz) |
| Comments | Criterion A |
| Voltage | 10 V |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Mounting type | DIN rail mounting |
| Assembly note | To allow for air circulation, mount the device freestanding, with a clearance of at least one centimeter on all sides to other devices. |
| Mounting position | Vertical (horizontal DIN rail) |
| Item number | 1319322 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC361 |
| GTIN | 4063151604905 |
| Weight per piece (including packing) | 202.5 g |
| Weight per piece (excluding packing) | 147 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170407 |
| ECLASS-15.0 | 19170407 |
ETIM
| ETIM 10.0 | EC000309 |
UNSPSC
| UNSPSC 21.0 | 43223100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 23.395 kg CO2e |
Compatible products
-
-
PT 4-BE - Surge protection base-element 2839402
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FL CAT5 HEAVY CONF/ - Network cable 2744827
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
FL CRIMPTOOL - Assembly tool 2744869
-
FBS 2-5 GY - Plug-in bridge 3038969
-
ME-SAS - Shield connection clamp 2853899
-
ME-SAS MINI - Shield connection clamp 2200456
-
FL DIN RA - DIN rail adapter 2891053
-
ME-MAX-NEF/QUINT20A - EMC filter 2319919
Your advantages
Use of existing twisted pair cables or coaxial cables
Flexible network configuration
Easy startup, plug and play
Network transparent (no IP configuration required)
Protocol-transparent transmission of all standard Ethernet protocols
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates