E/U
-
End bracket
1201455
End clamp, width: 8.5 mm, color: gray
End clamp, width: 8.5 mm, color: gray
| Product type | End bracket |
| Dimensional drawing |
|
| Width | 8.5 mm |
| Height | 23 mm |
| Depth on NS 35/7,5 | 33.4 mm |
| Length | 23 mm |
| Color | gray (RAL 7042) |
| Material | PA |
| Flammability rating according to UL 94 | V2 |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 32 |
| Item number | 1201455 |
| Packing unit | 100 pc |
| Minimum order quantity | 100 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE7 |
| Product key | BE7111 |
| GTIN | 4017918017330 |
| Weight per piece (including packing) | 4.488 g |
| Weight per piece (excluding packing) | 4.488 g |
| Customs tariff number | 39269097 |
| Country of origin | PL |
| ECLASS-13.0 | 27250302 |
| ECLASS-15.0 | 27250302 |
| ETIM 10.0 | EC001041 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.034 kg CO2e |