Phoenix Contact emergency stop switches are electromechanical switching devices with a safety function. They are used to safely shut down or stop machines and systems in order to prevent or minimize personal injury and property damage. The portfolio includes a modular system as well as a preconfigured solution. The preconfigured emergency stop switch is ready for immediate use and is connected via a 5-position M12 male connector. Thanks to its compact design, the emergency stop switch can be used flexibly and can be installed in a wide range of control points.
PSR-ESS-M0-H210-2000-A
-
Emergency stop switch
1221737
Emergency stop switch, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061), panel installation, 5-pos. M12 connection
Free download available.
Downloads
Product details
UL Recognized
Approval ID: E519465EAC
Approval ID: RU*DE*B*00073/21Functional Safety
Approval ID: B 029429 0031 Rev01Compatible products
Your advantages
Flexible use, thanks to compact design
Protection on both sides against environmental influences with IP65/IP67 degree of protection
Reduction of wiring errors with uniform 5-position M12 connection
Rapid on-site diagnostics with color-coded switching position indicator
In applications with appropriate evaluation device suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061)