EMC-EE-1S-1E-20A-230AC
-
EMC filter
1645542
ESSENTIAL edition mains filter for 1-phase AC and DC systems, screw connection, DIN rail mounting, nominal voltage up to 250 V AC/DC, nominal current 20 A
Product details
Product type | EMC filters |
Type | Rail-mountable module |
Number of positions | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 230 V AC (TN-S/TT) |
230 V AC (IT, L-L) | |
220 V DC | |
Rated voltage | 250 V AC |
250 V DC | |
Indicator/remote signaling | |
Max. required back-up fuse | 20 A AC (MCB B) |
Connection method | Screw connection |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section AWG | 24 ... 10 |
Ambient temperature (operation) | -40 °C ... 100 °C |
Dimensional drawing |
|
Width | 130 mm |
Height | 106 mm |
Depth | 50 mm |
Color | traffic grey B (RAL 7043) |
Flammability rating according to UL 94 | V-0 |
Housing material | PC |
Nominal frequency fN | 50 Hz (60 Hz) |
Rated current | 20 A (40 °C) |
Residual current IPE | 0.79 mA |
Input attenuation aE, sym. | > 77 dB (50 Ω / 1 MHz) |
Input attenuation aE, asym. | > 51 dB (50 Ω / 1 MHz) |
Capacity | 2x 1.5 µF (X2) |
2x 10 nF (Y2) | |
Inductivity in series | 2x 8 mH (with current compensation) |
Short-circuit current rating ISCCR | 3 kA AC |
3 kA DC | |
Max. required back-up fuse | 20 A AC (MCB B) |
20 A DC (MCB B) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 100 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 15g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 10 Hz ... 150 Hz, 2g (EN 60068-2-6) |
Standards/specifications | IEC 60939-3 |
Standards/specifications | UL 60939-3 |
Mounting type | DIN rail: 35 mm |
Item number | 1645542 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CLF |
Product key | CLF111 |
GTIN | 4067923175228 |
Weight per piece (including packing) | 310 g |
Weight per piece (excluding packing) | 257 g |
Customs tariff number | 85480000 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27420290 |
ETIM
ETIM 9.0 | EC002564 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates