NSR-M20-1112-W22-SET150
-
Elementary relay
1128438
Set consisting of 150 pcs. element relay with force-guided contacts in accordance with IEC/EN 61810-3, contact switching type 1 N/O contact, 1 N/C contact, 20 V DC nominal input voltage, pin design for horizontal installation (90° with 2.5 mm outer length)
Product details
Product type | Elementary relay |
Mechanical service life | 107 cycles |
Relay type | Force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics: Insulation | |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 27.11.2024 |
Service life electrical | 10000 switching cycles (EN 61810-1, 6 A 250 V AC, cos φ = 1, 80 °C) |
10,000 switching cycles (EN 61810-1, 6 A 24 V DC, resistive, 80 °C) | |
6000 switching cycles (UL 508, B300, 80 °C) | |
6000 switching cycles (UL 508, R300, 80 °C) | |
See section “Electrical service life” | |
Insulation | |
Rated insulation voltage | 250 V (Reinforced insulation between N/O contact and N/C contact) |
250 V (Reinforced insulation between coil and N/O contact) | |
32 V (Basic insulation between coil and N/C contact) | |
Rated surge voltage | 6000 V (between N/O contact and N/C contact) |
6000 V (between coil and N/O contact) | |
Dielectric strength | 3000 Vrms (between N/O contact and N/C contact) |
3000 Vrms (between coil and N/O contact) | |
800 Vrms (between coil and N/C contact) | |
500 Vrms (between open contacts) |
Coil side | |
Nominal input voltage UN | 20 V DC |
Input voltage | max. 26 V DC (at 80 °C) |
Input voltage range in reference to UN | see diagram |
Coil operating range | Class 2 (IEC/EN 61810-1) |
Drive and function | monostable |
Drive (polarity) | polarized |
Operate voltage | 13 V DC (at 23 °C) |
Typical release voltage | 2.5 V DC (at 23 °C) |
Coil resistance | 1929 Ω ±10 % (at 23 °C) |
Nominal power consumption | 210 mW |
Switching | |
Output name | Load contact |
Contact switching type | 1 N/O contact |
Contact material | AgSnO2 |
Maximum switching voltage | 250 V AC/DC (AC: See maximum switching values for AC loadDC: See load limit curve at DC load) |
Minimum switching voltage | 12 V (AC: See maximum switching values for AC loadDC: See load limit curve at DC load) |
Limiting continuous current | 6 A (AC: See maximum switching values for AC loadDC: See load limit curve at DC load) |
Min. switching current | 3 mA |
Switching capacity min. | 60 mW |
Output fuse | 6 A gL/gG Short-circuit current rating in accordance with EN 60947-5-1 |
4 A gL/gG (for low-demand applications) | |
Switching capacity | See load limit curve at DC load |
100 mA (24 V) | |
Voltage drop | max. 200 mV |
Switching | |
Output name | Diagnostics contact |
Contact switching type | 1 N/C contact |
Contact material | AgCuNi, + Au |
Maximum switching voltage | 24 V AC/DC |
Minimum switching voltage | 3.3 V |
Limiting continuous current | 100 mA |
Min. switching current | 1 mA |
Switching capacity min. | 3.3 mW |
Switching capacity | See load limit curve at DC load |
100 mA (24 V) | |
Voltage drop | max. 200 mV |
Connection method | Solder connection |
Width | 28 mm |
Height | 15.5 mm |
Depth | 6 mm |
Color | yellow (RAL 1018) |
Ambient conditions | |
Degree of protection | RT III (wash-proof) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Shock (operation) | 15g (N/O contact, Δt = 11 ms, contact reactions < 10 µs) |
10g (N/C contact, Δt = 11 ms, contact reactions < 10 µs) | |
Vibration (operation) | 10 Hz ... 200 Hz, 10g (N/O contact, contact reactions < 10 µs) |
10 Hz ... 200 Hz, 5g (N/C contact, contact reactions < 10 µs) |
Insulation | |
Standards/regulations | EN 61810-1 |
Mounting type | horizontal mounting |
Item number | 1128438 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA |
Product key | DNA711 |
GTIN | 4063151056339 |
Weight per piece (including packing) | 1,501 g |
Weight per piece (excluding packing) | 1,501 g |
Customs tariff number | 85364190 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Force-guided contacts in accordance with EN 50205 (IEC/EN 61810-3)
Small design
Low power consumption
Suitable for wave soldering process
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates