CAPAROC E2 12-24DC/2-10A EX
-
Electronic circuit breaker
1344364
2-channel electronic circuit breaker module for protecting 12 V DC and 24 V DC loads against overload and short circuit. Nominal current adjustable from 2 A to 10 A via step switch. EX e approval for zone 2. For DIN rail installation via the CAPAROC current rails.
This product needs further products for operation.
Mandatory accessories
Product details
| General | |
| Note | LABS release – in accordance with test specification VW PV 3.10.7:2005-0 |
| When connecting the conductor, make sure that the CAPAROC modules are not pulled apart due to tensile force. Gaps must not be created between the modules. | |
| Observe the specified conditions for use in potentially explosive areas. Install the device in a suitable approved housing with at least IP54 degree of protection that meets the requirements of IEC/EN 60079-0. Also observe the requirements of IEC/EN 60079-14. | |
| Product family | CAPAROC |
| Type | Plug-in module |
| Number of positions | 1 |
| No. of channels | 2 |
| Number of slots | 2 |
| Insulation characteristics | |
| Protection class | III |
| Pollution degree | 2 |
| General | |
| Operating voltage | 10 V DC ... 30 V DC |
| Rated voltage | 12 V DC |
| 24 V DC | |
| Rated current IN | 10 A DC (per channel) |
| Rated current IN | 2 / 4 / 6 / 8 / 10 A DC (Adjustable via rotary coding switches) |
| 1 / 2 / 3 / 4 / 5 / 6 / 7 / 8 / 9 / 10 A DC (can be set, in RC mode via power module with communication interface) | |
| Rated current (pre-adjusted) | 2 A |
| Rated surge voltage | 0.5 kV |
| Tripping method | E (electronic) |
| Feedback resistance | max. 35 V DC |
| Switch-on delay | 50 ms (each channel preset by default) |
| can be adapted with CAPAROC PM IOL and CAPAROC PM PN power modules | |
| Required backup fuse | Only required if Imax of the power supply > the short-circuit switching capacity. Integrated failsafe element. |
| Short-circuit switching capacity | 300 A |
| Dielectric strength | 35 V DC (Load circuit) |
| Active current limitation | typ. 2.0 x IN at IN ≤ 3 A |
| typ. 1.5 x IN at IN ≥ 4 A | |
| Fuse | electronic |
| Efficiency | > 99 % |
| Closed circuit current I0 | typ. 25 mA (no load at 24 V) |
| Power dissipation | typ. 0.6 W (no load at 24 V) |
| < 3.3 W (in nominal operation at 24 V and 10 A) | |
| Measuring tolerance I | ± 10 % (typ.) |
| Temperature derating | 20 A (Total current at 40°C) |
| 10 A (Total current at 65 °C) | |
| MTBF (IEC 61709, SN 29500) | 11140621 h (at 25 °C with 21 % load) |
| 4699883 h (at 40°C with 34.25% load) | |
| 534110 h (at 40°C with 100% load) | |
| Voltage drop | 0.14 V (at 10 A) |
| Fail-safe element | 15 A DC (per output channel) |
| Contact switching type | without electrical isolation |
| Load circuit | |
| Shutdown time | 5 s (for overload 1.1…1.3 x IN at IN ≥ 4 A) |
| 5 s (for overload 1.1…1.7 x IN at IN < 4 A) | |
| typ. 400 ms (max. 450 ms for high starting currents) | |
| typ. 20 ms (for short circuit > 1,5 x IN) | |
| Undervoltage switch-off | ≤ 8.5 V DC (active) |
| ≥ 9.2 V DC (inactive) | |
| Overvoltage switch-off | ≥ 32.5 V DC (active) |
| ≤ 30.5 V DC (inactive) | |
| Max. capacitive load | ≤ 75000 µF (Depending on the current setting and the short-circuit current available) |
| Fuse-protected output | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 4 mm² |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 4 mm² |
| Channel LED off | off (Channel switched off) |
| Channel LED yellow | lit (Channel switched on, channel load > 80% ) |
| two flashes (Check the installation, no communication to power module) | |
| Channel LED green | lit (Channel switched on) |
| flashing (Channel switched on, coding switch position is not equal to set value) | |
| Channel LED red | lit (Channel switched off, over- or undervoltage active) |
| ON temporarily (Channel switched off, 5 s cool-down phase, overload or short-circuit release) | |
| flashing (Channel switched off, ready to be switched back on, overload or short-circuit release) | |
| two flashes (Channel switched off, system total current limit exceeded) | |
| Channel LED red-yellow | flashing (Channel is overloaded and is switched off) |
| Channel LED red-green | flashing (Channel switched off, programming mode active, current adjustment after overload or short-circuit release) |
| Dimensional drawing |
|
| Width | 12.4 mm |
| Height | 132.4 mm |
| Depth | 111.3 mm (incl. DIN rail 7.5 mm) |
| Color | light gray (RAL 7035) |
| Material | PA 6 |
| PA 6 | |
| PA 6 | |
| PC | |
| Flammability rating according to UL 94 | V-0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -30 °C ... 65 °C (The temperature range of the power module must be taken into consideration) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 4000 m (amsl) |
| Humidity test | 96 h, 95 % RH, 40 °C |
| Shock (operation) | 30g (11 ms period, half-sine shock pulse, according to IEC 60068-2-27) |
| 25g (6 ms duration, half-sine shock pulse in accordance with IEC 60068-2-27, continuous shock) | |
| Vibration (operation) | 5g (10 Hz ... 150 Hz / 10 cycles / axis / X, Y, Z) |
| UL approval | |
| Identification | UL/C-UL Listed UL 508 |
| UL Recognized UL 2367 | |
| UL 121201 Class I, Division 2, Groups A, B, C, D, T4A | |
| ATEX | |
| Identification | TÜV 22 ATEX 8874 X |
| II 3G Ex ec IIC T4 Gc | |
| IECEx | |
| Identification | IECEx TUR 22.0049X |
| II 3G Ex ec IIC T4 Gc | |
| UKCA Ex (UKEX) | |
| Identification | TÜV 22 UKEX 7109 X |
| II 3G Ex ec IIC T4 Gc | |
| Corrosive gas test | |
| Identification | ISA S71.04.2013 G3 Harsh Group A |
| Standards/specifications | EN 61000-6-2 |
| Note | EMC – Immunity for industrial areas |
| Standards/specifications | EN 61000-6-3 |
| Note | EMC – Emission for residential, business and commercial properties and small operations |
| Standards/specifications | EN 60068-2-78 |
| Note | Environmental influences – Moisture and heat, constant |
| Standards/specifications | EN 50178 |
| Note | Equipping power installations with electronic equipment |
| Standards/specifications | EN 60068-2-6 |
| Note | Environmental influences – Vibrations (sinusoidal) |
| Standards/specifications | EN 60068-2-27 |
| Note | Environmental influences – Shocks |
| Standards/specifications | IEC 60079-7 |
| Note | Explosive atmospheres – Part 7: Equipment protection by increased safety “e” |
| Standards/specifications | IEC 60079-0 |
| Note | Explosive atmospheres – Part 0: Equipment – General requirements |
| Mounting type | pluggable onto CAPAROC CR… current rail |
| Item number | 1344364 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CLA |
| Product key | CLA233 |
| GTIN | 4063151658120 |
| Weight per piece (including packing) | 94.3 g |
| Weight per piece (excluding packing) | 94.3 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27140401 |
| ECLASS-15.0 | 27140401 |
ETIM
| ETIM 9.0 | EC003538 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | 85c70129-336f-4594-a930-4bb93bf94c07 |
Compatible products
-
CAPAROC PD 0V - Potential distributors 1110987
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TM 12 - Marker for terminal blocks 0819194
-
UCT-TM 12 - Marker for terminal blocks 0829144
-
CAPAROC CR EXT20 - Busbar 1115674
-
CAPAROC CR EXT8 - Busbar 1110990
-
CAPAROC CR EXT4 - Busbar 1110991
-
CAPAROC CR CON - Metal part 1270955
Your advantages
The customizable standard, thanks to individual combinations of the future-proof modular system
Easy operation for everyone through tool-free assembly, uninterrupted installation, and transparent operating state
Strikingly simple design-in with extensive support from the selection up to digital services
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates