The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

EO-AB/UT/LED/DUO/V/GFI/20 - Double socket
1263627

Double socket, in vertical arrangement, integrated residual current operated circuit breaker (GFCI Class A), Pin connector pattern type AB 20A, connection method: Screw connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 20 A, DIN rail or direct mounting, standards/specifications: UL 508A, Country marking: USA

Product details









Compatible products