PTFIX 4X1,5 BU-EX
-
Distribution block
1221505
Distribution block, Ex e certified, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: blue
Product details
| Notes on operation | the blocks can be bridged with one another via the conductor shaft, for corresponding plug-in bridges, see accessories |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 0.56 W |
| Stripping length | 8 mm ... 10 mm |
| Rated data (ATEX/IECEx) | |
| Identification | II 2 G Ex eb IIC Gb |
| Operating temperature range | -60 °C ... 110 °C |
| Ex-certified accessories | 1049500 PTFIX 1,5-NS15A |
| 1049497 PTFIX 1,5-NS35 | |
| 1049503 PTFIX 1,5-F | |
| 1050613 PTFIX 1,5-RZF | |
| 3022263 CLIPFIX 15 | |
| 3022218 CLIPFIX 35 | |
| 1204504 SZF 0-0,4X2,5 | |
| List of bridges | Plug-in bridge / FBS 2-4 / 3030116 |
| Bridge data | 17.5 A (1.5 mm²) |
| Ex temperature increase | 40 K (17.5 A / 1.5 mm²) |
| Rated insulation voltage when mounting on DIN rails | 400 V |
| Rated insulation voltage when directly mounted on mounting surface | 400 V |
| output | (Permanent) |
| Ex level General | |
| Rated voltage when mounting on DIN rails | 440 V |
| Rated voltage during direct mounting on mounting surface | 440 V |
| Rated current | 14.5 A (1.5 mm²) |
| Maximum load current | 18 A (2.5 mm²) |
| Contact resistance | 1.43 mΩ |
| Ex connection data General | |
| Nominal cross section | 1.5 mm² |
| Rated cross section AWG | 26 |
| Connection capacity rigid | 0.14 mm² ... 2.5 mm² |
| Connection capacity AWG | 26 ... 14 |
| Connection capacity flexible | 0.14 mm² ... 1.5 mm² |
| Connection capacity AWG | 26 ... 16 |
| Width | 8.3 mm |
| Height | 21.6 mm |
| Depth | 17.7 mm |
| Color | blue (RAL 5015) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | for snapping onto a DIN rail adapter |
| Direct mounting with flange | |
| Free-hanging |
| Item number | 1221505 |
| Packing unit | 30 pc |
| Minimum order quantity | 30 pc |
| Sales key | BEA |
| Product key | BEA112 |
| GTIN | 4063151308292 |
| Weight per piece (including packing) | 3.955 g |
| Weight per piece (excluding packing) | 3.955 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27250118 |
| ECLASS-15.0 | 27250118 |
ETIM
| ETIM 10.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBS 2-4 - Plug-in bridge 3030116
-
FBS 2-4 GY - Plug-in bridge 3030118
-
FBS 2-4 BU - Plug-in bridge 3030117
-
PTFIX 1,5-F - Flange 1049503
-
PTFIX 1,5-NS15A - DIN rail adapter 1049500
-
PTFIX 1,5-NS35 - DIN rail adapter 1049497
-
PTFIX 1,5-NS35AD - DIN rail adapter 1049498
-
PTFIX 1,5-RZF - Mounting adapter 1050613
-
PTFIX 1,5-RZ - Mounting adapter 1632415
-
SK 3,8 REEL P4,15 WH CUS - Marker card 0825990
-
TML (EX3,8)R - Marker strip 0801837
-
TML (104X3,8)R - Marker strip 0801833
-
TML (104X2,8)R - Marker strip 0801832
-
TML (EX2,8)R - Marker strip 0801836
-
SK 2,8 REEL P4,15 WH CUS - Marker card 8199987
-
US-TML (104X3,8) - Marker for terminal blocks 0830768
-
US-TML (104X2,8) - Marker for terminal blocks 0830767
-
SK U/3,8 WH:UNBEDRUCKT - Marker card 0803906
-
SK U/2,8 WH:UNBEDRUCKT - Marker card 0803883
-
MM-TML (EX3,8)R C1 WH/BK - Label 1092026
-
ISH 1,5/0,2 - Insulating sleeve 3206131
-
ISH 1,5/0,5 - Insulating sleeve 3031034
-
MPS-MT 1-S4-B RD - Accessories 1982800
Your advantages
Ex e certified
Convenient test options, thanks to test openings at every terminal point
Clear arrangement thanks to marking of all terminal points
Space-saving potential distribution, thanks to compact micro potential distributors
Flexible use, thanks to direct mounting with flange covers from accessories
Space-saving, thanks to the compact design
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates