The Axioline E device is designed for use within a PROFINET network. It is used to acquire and output digital signals. The device is suitable for use without a control cabinet in harsh industrial ambient conditions.
AXL E PN DI8 DO8 EF M12 6M-L
-
Digital module
1300921
Axioline E, Digital I/O device, PROFINET, M12 connector, D-coded, Digital inputs: 8, 24 V DC, connection technology: 4-conductor, Digital outputs: 8, 24 V DC, 2 A, connection technology: 3-conductor, degree of protection: IP65/IP67/IP69
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 60 mm |
| Height | 212 mm |
| Depth | 30.2 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Housing material | Die-cast zinc |
| PROFINET | |
| Number of interfaces | 2 |
| Connection method | M12 connector, D-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Number of positions | 4 |
| Transmission speed | 100 Mbps (with auto negotiation) |
| System-specific protocols | PROFINET protocols LLDP |
| PROFINET protocols MRP client | |
| PROFINET protocols DCP | |
| PROFINET protocols DCE/RPC | |
| Protocols supported | HTTP |
| SNMP v1 | |
| PROFINET | |
| Device function | PROFINET device |
| Update rate | 1 ms |
| Conformance Class | C (IRT switch) |
| Supported functions | FSU < 600 ms |
| I&M functions | |
| Device ID | 0181hex |
| Vendor ID | 00B0hex |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 types 1 and 3 |
| Number of inputs | 8 |
| Cable length | max. 30 m (to the sensor) |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 4-conductor |
| Input voltage range "0" signal | 0 V ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 2.5 mA |
| Sensor current per channel | max. 2 A (from US) |
| Total sensor current | max. 2 A (per device) |
| Input filter time | 3000 µs |
| 1000 µs (Default) | |
| < 100 µs (Filter disabled) | |
| Protective circuit | Reverse polarity protection; yes |
| Short-circuit protection; yes | |
| Overload protection; yes | |
| Digital: | |
| Output name | Digital outputs |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 3-conductor |
| Number of outputs | 8 |
| Protective circuit | Overload protection; yes |
| Short-circuit protection; yes | |
| Output voltage | 24 V DC |
| Limitation of the voltage induced on circuit interruption | -2 V ... -1 V |
| Output current | 2 A (per output) |
| Nominal output voltage | 24 V DC (from UA) |
| Output voltage range | min. UA - 1 V ... max. UA |
| Load min. | 10 kΩ |
| Output voltage when switched off | max. 1 V |
| Output current when switched off | max. 300 µA |
| Nominal load, inductive | 48 VA (1.2 H, 12 Ω, at nominal voltage, utilization category DC-13) |
| Nominal load, ohmic | 48 W (12 Ω, at nominal voltage) |
| Switching frequency | max. 1 per second (with inductive load) |
| Reverse voltage resistance to short pulses | no |
| Behavior with overload | Shutdown with automatic restart |
| Behavior with inductive overload | Output can be destroyed |
| Signal delay | max. 100 µs (when switched on) |
| max. 100 µs (when switched off, with at least 50 mA load current) | |
| Overcurrent shut-down | min. 2.2 A |
| Output current with ground connection interrupt when switched off | < 1 mA |
| Product family | Axioline E |
| Type | Stand-alone |
| Insulation characteristics | |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Supply: Sensors | |
| Designation | Supply of the logic and sensors (US) |
| Connection method | M12 connector, L-coded |
| Note on the connection method | Screw connection in accordance with IEC 61076-2-111 |
| Number of positions | 5 |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current consumption | typ. 65 mA |
| max. 16 A | |
| Protection | max. 16 A |
| Supply: Actuators | |
| Designation | Supply of actuators (UA) |
| Connection method | M12 connector, L-coded |
| Note on the connection method | Screw connection in accordance with IEC 61076-2-111 |
| Number of positions | 5 |
| Supply voltage | 24 V DC (Nominal voltage) |
| Supply voltage range | 18 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current consumption | typ. 50 mA |
| max. 16 A | |
| Protection | max. 16 A |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 24 V supply (logic and sensor supply US) / functional ground | 800 V DC, 1 min |
| Test voltage: 24 V supply (actuator supply UA) / 24 V supply (logic and sensor supply US) | 800 V DC, 1 min |
| Test voltage: 24 V supply (actuator supply UA) / functional ground | 800 V DC, 1 min |
| Connection method | M12 connector |
| Tightening torque | 0.4 Nm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| -40 °C ... 70 °C (Extended, see section “Use under extreme ambient conditions” in the data sheet) | |
| Degree of protection | IP65/IP67/IP69 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % |
| Permissible humidity (storage/transport) | 5 % ... 95 % |
| Test (noxious gas) | |
| Test standard | IEC 60068-2-60:2015 Method 4 |
| Temperature | 25 °C ±1 K |
| Humidity (relative) | 75 % ±3 % |
| Test duration | 14 Days |
| Volume concentration H2S (Hydrogen sulfide) | 10 ppb ±5 ppb |
| Volume concentration NO2 (Nitrogen dioxide) | 200 ppb ±20 ppb |
| Volume concentration Cl2 (Chlorine) | 10 ppb ±5 ppb |
| Volume concentration SO2 (Sulfur dioxide) | 200 ppb ±20 ppb |
| Test (Salt spray) | |
| Test standard | DIN EN 60068-2-52 |
| Number of cycles | 4 |
| Test steps per cycle | 2 |
| Test duration (Total) | 168 h |
| Test step (Salt mist) | 2 h with 5 % ±0.5 % NaCl, pH value 6.5...7.2 for 35 °C ±2 K |
| Test step (Humidity) | 166 h with 93 % ±3 % Humidity for 40 °C ±2 K |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Screw mounting |
| Item number | 1300921 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI7NA |
| GTIN | 4063151545635 |
| Weight per piece (including packing) | 652 g |
| Weight per piece (excluding packing) | 617 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 9.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
UCT-EM (20X9) - Snap-in markers 0801471
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EML (20X8) - Label 0800458
-
PROT-M12 - Screw plug 1680539
-
PROT-M12 SH - Screw plug 1503302
-
SAC-3P-Y/2XM 8FS SCO - Y distributor 1523984
-
SAC-3P-Y/2XFS PE SCO - Y distributor 1523971
-
SAC-3P-Y/2XFS B PE SCO - Y distributor 1523968
-
SAC-5PH-ML-FL/2XFL F VP SH - H distributor 1080248
-
SAC-5PY-FL/ML-FL F VP SH - Y distributor 1080249
-
SACC-M12FSL-4FEPL-CL M - Power connector 1646350
-
SACC-M12FSL-4FEPL-CL - Power connector 1151390
-
SACC-M12FSL-4FEPL-CL SH - Power connector 1080233
-
SAC-4P- 1,5-PUR/M12FSL - Power cable 1425073
-
SAC-4P- 1,5-105/M12FSL - Power cable 1425033
-
SAC-4P- 1,5-PUR/M12FRL - Power cable 1425077
-
SAC-4P- 1,5-105/M12FRL - Power cable 1425037
-
SAC-4P-M12MSL/1,5-PUR/FSL - Power cable 1425083
-
SAC-4P-M12MSL/1,5-105/FSL - Power cable 1425043
-
NBC-P12MSD/ 5,0-93E - Network cable 1476013
-
NBC-P12MSD/ 5,0-93E/R4AC - Network cable 1476025
-
NBC-P12MSD/ 5,0-93E/P12MSD - Network cable 1476051
-
NBC-M12MSD/ 5,0-93B - Network cable 1407497
-
NBC-M12MSD/ 5,0-93B/R4AC - Network cable 1407501
-
NBC-M12MSD/ 5,0-93B/M12MSD - Network cable 1407526
-
NBC-M12MRD/ 5,0-93C/M12MRD - Network cable 1416749
-
SACC-P12MSD-4PL-CM SH PN - Connector 1438182
-
SACC-P12MRD-4PL-CM SH PN - Connector 1438184
-
SACC-M12MRD-4PL SH PN - Connector 1424684
-
SACC-M12MSD-4PL SH PN - Connector 1424682
-
SAC-5P-P12MS/ 1,5-PUR/P12FR - Sensor/actuator cable 1224223
-
SAC-5P-P12MS/ 1,5-PUR/P12FS - Sensor/actuator cable 1224208
-
SAC-5P-P12MR/ 1,5-PUR/P12FS - Sensor/actuator cable 1224229
-
SAC-5P-P12MS/ 1,5-PUR - Sensor/actuator cable 1393925
-
SAC-5P-P12MR/ 1,5-PUR - Sensor/actuator cable 1395742
-
SAC-5P-M12MS/1,5-PUR/M12FS - Sensor/actuator cable 1681606
-
SAC-5P-M12MS/1,5-PUR - Sensor/actuator cable 1669767
-
SAC-5P-M12MS/1,5-PUR/M12FR - Sensor/actuator cable 1681648
-
SAC-5P-M12MR/1,5-PUR - Sensor/actuator cable 1669796
-
SACC-P12MS-4PL-CM M - Connector 1438146
-
SACC-P12MS-5PL-CM M - Connector 1438156
-
SACC-P12MR-4PL-CM M - Connector 1438148
-
SACC-P12MR-5PL-CM M - Connector 1438158
-
SACC-M12MS-5PL M - Connector 1424649
-
SACC-M12MS-4PL M - Connector 1424657
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
-
TSD 04 SAC - Torque screwdriver 1208429
Your advantages
Connection with M12 connectors with push-pull fast connection or screw connection
Mapping in accordance with PROFINET specification V2.4 as PROFINET device (Conformance Class C (IRT switch))
PROFINET Fast Startup function supported
PROFINET system redundancy S2 supported
PROFINET supported with min. cycle time of 1 ms
2 Ethernet ports (with integrated switch)
Transmission speed of 100 Mbps
Short-circuit and overload protection
IP65/IP67/IP69 degree of protection
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates