You can connect this Axioline E device to an IO-Link master via an IO-Link B port. You can use this device to acquire and output digital signals via IO-Link. Use within different networks is possible via the IO-Link master.
AXL E IOL DIO8/8 M12 6M
-
Digital module
1480997
Axioline E, Digital I/O device, IO-Link ports Class B: 1, connection method: M12 connector, A-coded, connection technology: 5-conductor, Digital inputs: 16, 24 V DC, connection technology: 4-conductor, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 3-conductor, IO-Link, degree of protection: IP65/IP67/IP69; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 60 mm |
| Height | 184 mm |
| Depth | 30.3 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | Screw mounting |
| Color (Housing) | zinc color |
| Housing material | Die-cast zinc |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 types 1 and 3 |
| Number of inputs | 16 |
| Cable length | max. 30 m (to the sensor) |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 4-conductor |
| Input voltage range "0" signal | -3 V ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 2.5 mA |
| Input filter time | 1 ms |
| Protective circuit | Reverse polarity protection; yes |
| Short-circuit protection; yes | |
| Overload protection; yes | |
| IO-Link | |
| Number of ports | 1 |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 5-conductor |
| Port type | Class B |
| Specification | V1.1.3 |
| Reverse polarity protection | yes |
| Transmission speed | 230.4 kbps (COM3) |
| Cycle Time | 1 ms |
| Amount of process data | 5 Byte (Input data) |
| 2 Byte (Output data) | |
| Digital: | |
| Output name | Digital outputs |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 3-conductor |
| Number of outputs | 16 |
| Protective circuit | Overload protection; yes |
| Short-circuit protection; yes | |
| Output voltage | 24 V DC |
| Output current | max. 500 mA (per output) |
| Nominal output voltage | 24 V DC |
| Output voltage when switched off | max. 1 V |
| Output current when switched off | max. 300 µA |
| Nominal load, inductive | 12 VA (1.2 H, 48 Ω, with nominal voltage) |
| Behavior with overload | Shutdown with automatic restart |
| Behavior with inductive overload | Output can be destroyed |
| Switching frequency | max. 1 per second (with inductive load) |
| Reverse voltage resistance to short pulses | no |
| Signal delay | max. 100 µs (when switched on) |
| max. 100 µs (when switched off, with at least 50 mA load current) | |
| Overcurrent shut-down | as of 700 mA |
| Output current with ground connection interrupt when switched off | < 1 mA |
| Product type | I/O component |
| Product family | Axioline E |
| Type | Stand-alone |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| IO-Link | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Supply: IO-Link | |
| Designation | IO-Link port supply (L+) |
| Nominal voltage for I/O supply | 24 V DC (Provided via the IO-Link interface of the IO-Link master.) |
| Supply voltage range | 18 V DC ... 30 V DC (including all tolerances, including ripple) |
| Nominal current per device | typ. 30 mA |
| Current consumption | max. 4 A (device dependent; observe the current of the IO-Link master that is made available via L+) |
| Protective circuit | Reverse polarity protection; yes |
| Supply: IO-Link | |
| Designation | IO-Link port supply (P24) |
| Nominal voltage for I/O supply | 24 V DC (Provided via the IO-Link interface of the IO-Link master.) |
| Supply voltage range | 18 V DC ... 30 V DC (including all tolerances, including ripple) |
| Nominal current per device | typ. 30 mA |
| Current consumption | max. 4 A (device dependent; observe the current of the IO-Link master that is made available via P24) |
| Protective circuit | Reverse polarity protection; yes |
| Supply: Sensors | |
| Designation | Supply of the sensors (from L+) |
| Current consumption | max. 800 mA (per port) |
| max. 800 mA (device dependent; observe the current of the IO-Link master that is made available via L+) | |
| Supply: Sensors | |
| Designation | Supply of the sensors (from P24) |
| Current consumption | max. 800 mA (per port) |
| max. 800 mA (device dependent; observe the current of the IO-Link master that is made available via P24) | |
| Supply: Actuators | |
| Designation | Supply of the actuators (from L+) |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Number of positions | 5 |
| Supply voltage | 24 V DC (Nominal voltage) |
| Supply voltage range | 18 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current consumption | max. 4 A |
| Supply: Actuators | |
| Designation | Supply of the actuators (from P24) |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Number of positions | 5 |
| Supply voltage | 24 V DC (Nominal voltage) |
| Supply voltage range | 18 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current consumption | max. 4 A |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 24 V supply L+ (IO-Link)/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply P24/24 V supply L+ (IO-Link) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply P24/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection method | M12 connector |
| Tightening torque | 0.4 Nm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| -40 °C ... 70 °C (Extended, see section “Use under extreme ambient conditions” in the data sheet) | |
| Degree of protection | IP65/IP67/IP69 |
| IK08 (Impact resistance level) | |
| Air pressure (operation) | 70 kPa ... 108 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (storage/transport) | 75 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Test (noxious gas) | |
| Test standard | IEC 60068-2-60:2015 Method 4 |
| Temperature | 25 °C ±1 K |
| Humidity (relative) | 75 % ±3 % |
| Test duration | 14 Days |
| Volume concentration H2S (Hydrogen sulfide) | 10 ppb ±5 ppb |
| Volume concentration NO2 (Nitrogen dioxide) | 200 ppb ±20 ppb |
| Volume concentration Cl2 (Chlorine) | 10 ppb ±5 ppb |
| Volume concentration SO2 (Sulfur dioxide) | 200 ppb ±20 ppb |
| Test (Salt spray) | |
| Test standard | DIN EN 60068-2-52 |
| Number of cycles | 4 |
| Test steps per cycle | 2 |
| Test duration (Total) | 168 h |
| Test step (Salt mist) | 2 h with 5 % ±0.5 % NaCl, pH value 6.5...7.2 for 35 °C ±2 K |
| Test step (Humidity) | 166 h with 93 % ±3 % Humidity for 40 °C ±2 K |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 1480997 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRI |
| Product key | DRI7NF |
| GTIN | 4063151898878 |
| Weight per piece (including packing) | 548 g |
| Weight per piece (excluding packing) | 509 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
UCT-EM (20X9) - Snap-in markers 0801471
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EML (20X8) - Label 0800458
-
PROT-M12 - Screw plug 1680539
-
PROT-M12 SH - Screw plug 1503302
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
SAC-3P-M12Y/2XM12FS PE S21 - Y distributor 1511789
-
SAC-3P-M12Y/2XM12FS B PE S21 - Y distributor 1514016
-
SAC-3P-M12Y/2XM12FS B PE - Y distributor 1683413
-
SAC-3P-M12Y/2XM 8FS - Y distributor 1683471
-
SAC-5P-P12MS/ 1,5-PUR/P12FR - Sensor/actuator cable 1224223
-
SAC-5P-P12MS/ 1,5-PUR/P12FS - Sensor/actuator cable 1224208
-
SAC-5P-P12MR/ 1,5-PUR/P12FS - Sensor/actuator cable 1224229
-
SAC-5P-P12MS/ 1,5-PUR - Sensor/actuator cable 1393925
-
SAC-5P-P12MR/ 1,5-PUR - Sensor/actuator cable 1395742
-
SAC-5P-M12MS/1,5-PUR/M12FS - Sensor/actuator cable 1681606
-
SAC-5P-M12MS/1,5-PUR - Sensor/actuator cable 1669767
-
SAC-5P-M12MS/1,5-PUR/M12FR - Sensor/actuator cable 1681648
-
SAC-5P-M12MR/1,5-PUR - Sensor/actuator cable 1669796
-
SACC-P12MS-4PL-CM M - Connector 1438146
-
SACC-P12MS-5PL-CM M - Connector 1438156
-
SACC-P12MR-4PL-CM M - Connector 1438148
-
SACC-P12MR-5PL-CM M - Connector 1438158
-
SACC-M12MS-5PL M - Connector 1424649
-
SACC-M12MS-4PL M - Connector 1424657
-
SACC-P12FS-4PL-CM M - Connector 1438151
-
SACC-P12FR-4PL-CM M - Connector 1438155
-
SACC-P12FR-5PL-CM M - Connector 1438162
-
SACC-P12FS-5PL-CM M - Connector 1438159
-
SACC-M12FS-5PL M - Connector 1424652
-
SACC-M12FS-4PL M - Connector 1424655
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
-
TSD 04 SAC - Torque screwdriver 1208429
-
NF PD IOL R - Inductive coupler 1736165
-
NF PD IOL B - Inductive coupler 1736167
Your advantages
Connection to an IO-Link master with M12 connector (A-coded, 5-pos.)
Type B port
IO-Link specification V1.1.3
Connection of up to 16 inputs/outputs with M12 connectors (A-coded, 5-pos.)
Diagnostic and status indicators
Single-channel diagnostics
Short-circuit and overload protection of the sensor supply
Device rating plate stored
IP65/IP67/IP69 degree of protection
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates